ComfortID System
VAV Fan Terminal Zone Controller
Application
AirsideType
Product-Integrated ControllerProvides Pressure Independent (VAV) control via Proportional Integral Derivative loop
Installs directly onto VAV box damper shaft for terminals up to 9000 CFM
Quick and easy commissioning and balancing
Automatic self-calibration of airflow transducer
Capable of high-speed 38.4 kilobaud communications network operation
Auxiliary heating control of modulating (floating) hot water, two-position hot water; single, two, or three stage electric; or zone perimeter heat
Capable of demand controlled ventilation support with field-installed IAQ sensor
Capable of stand-alone operation, with supply air temperature sensor
Capable of zone humidity control (dehumidification) with field-installed humidity sensor
Carrier Linkage capability via CCN communication network
Provides a remote occupancy contact input for a field-supplied occupancy sensor
Both controller housing and actuator are UL94-5V plenum rated
Brochure
ComfortID System
Guide Specifications
Guide Specifications for Terminal Zone Controller - New Construction
Guide Specifications for Terminal Zone Controller - Retrofit Construction
Installation
33ZCFANTRM, 33ZCVAVTRM ComfortID Test and Balance tool Software
33ZCFANTRM, 33ZCVAVTRM, 33ZCSECTRM Single Duct Air Terminal Zone Controller, VAV Fan Terminal Zone Controller, Secondary Terminal Zone Controller
Product Data
33ZCFANTRM VAV Fan Terminal Zone Controller