ComfortID™ Fan Coil Controller​ 33ZCFANCOL​

ComfortID™ Fan Coil Controller​

Technical Specifications

At a Glance

Application

Airside

Type

Product-Integrated Controller

Features

Provides 3-speed PID (proportional integral derivative) automatic fan control to minimize fan noise by matching fan speed to load (also providing improved dehumidification during cooling and maximizing energy efficiency)

Uses PID heating and cooling control to maintain space temperature

Provides dehumidification control (requires RH sensor or RH value via network input)

Provides software clock and local occupancy schedule for local occupancy control (requires time broadcaster and hardware clock from another device in the system)

Provides a discrete input for use as a remote occupancy contact input or as a fan status input

Provides optional Linkage Thermostat interface capability

Features supply air temperature limiting and integrated safeties for DX (direct expansion) and electric heat units

Provides changeover control via a 10K ohm surface-mounted thermistor temperature sensor or via a forcible CCN software variable

Provides control of two-position outside air damper to maintain minimum quantity of outside air during occupied periods (after completion of warm-up)

Provides CCN Tables and Alarms

Provides diagnostic tests that enable the user to check I/O points and verify their functionality

Features spring return or non-spring modulating water valve capability

Provides optional remote-mounted space sensor with set point adjustment, timed override, and CCN service port jack

Controls modulating or two-position chilled water valves or up to two stages of DX cooling to maintain space temperature set point

Controls modulating or two-position hot water/steam valves or up to two stages of electric heat to maintain space temperature set point

Operates the supply fan based on a local or global occupancy schedule or remote timeclock input status

Provides Morning Warm-up or Smart Start cooling to achieve set point by the start of the scheduled occupied time (requires linkage thermostat or the use of the local occupancy schedule)

Provides alarms for analog temperature input(s) out of range

Provides alarm for space temperature deviation from desired set point

Provides Condensate Overflow alarm when condensate pan is full (optional)

Provides alarm for Dirty Filter based on resettable timer

Allows manual and system overrides of selected input/output channels

Supports CCN remote timed override, set point adjustment, and manual fan speed override

Provides Broadcast Acknowledger capability for CCN (configuration)

Conforms to the general requirements for CCN devices software

Documents

Installation

33ZCFANCOL Fan Coil Controller

Product Data

33ZCFANCOL Fan Coil Zone Controller

Need assistance? Ask Carrier.

Find an expert