City of Charlotte
VVT® Bypass Controller with Integrated Actuator
Application
AirsideApplication
Packaged IndoorApplication
Packaged OutdoorApplication
Split SystemsType
Product-Integrated ControllerPrimary air temperature and pressure sensors determine system operating mode to ensure proper operation in case of communication failure.
Air Source leaving air temperature protection minimizes the occurrence of heating and/or cooling lockouts based on unacceptable discharge temperatures.
Quick and easy commissioning and balancing process via a dedicated maintenance table
Stand-alone or linked system operation
Carrier linkage system capability
Foreign language support for ASCII based character sets
Carrier communicating network device
High-speed (38.4K baud) communications network
Thermistor type duct temperature sensor
Pressure sensor
UL94-5V plenum rated controller housing
Actuator preassembled to housing and rated at 35 in.-lb (3.95 N-m) torque, an adjustable 90-degree stroke, and provides 90-second nominal timing at 60 Hz
Actuator assembly has an integrated conduit box and cover
Both covers for the control are hinged
Actuator suitable for mounting onto a 3/8-in. (9.5 mm) square or round VVT box damper shaft or onto a 1/2-in. (13 mm) round damper shaft. The minimum VVT box damper shaft length is 13/4-in. (45 mm)
Actuator will operate with dampers having 90, 60, and 45 degree strokes
Mounts directly onto pressure dependent box damper shaft
Can drive up to 4 linked damper actuators
Designed for vertical or horizontal mounting
Both controller housing and actuator are UL94-5V plenum rated
Control complies with ASHRAE 62.1
Case Study
City of Charlotte
Guide Specifications
3V VVT System Guide Specifications
33ZCVVTZC-01 Zone Controller, 33ZCBC-01 Bypass Controller, 33Pilot-01 System Pilot, Guide Specifications
Installation
33ZCBC-01 3V Control System VVT Bypass Controller
Press Release
Carrier Announces New 3V Packaged Control System
Product Data
VVT (Variable Volume and Temperature) Zoning System 3V Control System
33ZCBC-01 3V Control System Bypass Controller with Integrated Actuator