City of Charlotte
Integrated pressure sensors monitor and maintain optimal duct air pressure, ensuring consistent system performance.
The VVT® Bypass Controller with Integrated Actuator (33ZCBC-01) is an essential component for Carrier’s Comfort Network 3V System, designed to regulate supply duct static pressure in variable volume and temperature applications. By providing precise temperature control at the zone level in constant volume HVAC systems, this controller enhances energy-efficient systems while ensuring uninterrupted comfort. Integrated pressure sensors, leaving air temperature protection and quick commissioning, offer users a practical and reliable HVAC control technology. Compatible with Carrier communicating devices, the Bypass Controller furthers building climate solutions with seamless integration and robust performance.
Application
AirsideApplication
Packaged IndoorApplication
Packaged OutdoorApplication
Split SystemsType
Product-Integrated ControllerEngineered for vertical or horizontal mounting, with compatibility for various VVT box damper shafts, ensuring adaptability across systems.
The dedicated maintenance table simplifies commissioning and balancing for quick startup and ongoing operation.
Deliver optimal performance and energy efficiency with Carrier VVT® Bypass Controller — streamlining HVAC integration, regulating static pressure and reducing costs.
Case Study
City of Charlotte
Guide Specifications
3V VVT System Guide Specifications
33ZCVVTZC-01 Zone Controller, 33ZCBC-01 Bypass Controller, 33Pilot-01 System Pilot, Guide Specifications
Installation
33ZCBC-01 3V Control System VVT Bypass Controller
Press Release
Carrier Announces New 3V Packaged Control System
Product Data
VVT (Variable Volume and Temperature) Zoning System 3V Control System
33ZCBC-01 3V Control System Bypass Controller with Integrated Actuator