Carrier® Comfort Network® Universal Controller 33UnivCtrl-01

Carrier® Comfort Network® Universal Controller

33UNIVCTRL-01

Effortless, versatile building control for optimized integration and performance.

  • Universal Auxiliary Controls for HVAC and Beyond
  • Seamless integration with carrier or non-carrier systems
  • Stand-alone or networked operation for unmatched flexibility
Overview

The Carrier® Comfort Network® Universal Controller 33UNIVCTRL-01 takes building control to the next level. Designed for small-to-medium commercial applications, this controller offers the flexibility to manage auxiliary building systems such as lighting, fans, pumps and HVAC equipment through stand-alone or Carrier networked environments. Equipped with advanced pre-engineered algorithms, the Universal Controller ensures precision, energy-efficient automation and total facilities management. From optimizing climate control to integrating seamlessly with non-Carrier systems, this controller delivers reliable performance for dynamic commercial HVAC systems.

Features

At a glance

Application

Airside

Application

Packaged Indoor

Application

Packaged Outdoor

Application

Split Systems

Type

General Purpose Controller

Technical Specifications

Alt Text Alt Text

Discover seamless control with 3UNIVCTRL-01 Universal Controller — simplifies system management, boosts efficiency and ensures precision for commercial buildings.

Documents

Case Study

City of Charlotte

Guide Specifications

3V Universal Controller Guide Specifications

Press Release

Carrier Announces New 3V Packaged Control System

Product Data

33ZCBC-01 Universal Controller

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

Carrier controllers are engineered with excellence to streamline integration, minimize costs and maximize reliability.