​​PremierLink™ ​Rooftop, Split-System and Heat Pump Controller​​ 33CSPREMLK-01-R

​​PremierLink™ ​Rooftop, Split-System and Heat Pump Controller​​

Technical Specifications

At a Glance

Application

Packaged Outdoor, Split Systems, WSHPs

Type

Product-Integrated Controller

Features

For RTUs & Split Systems
For Water Source Heat Pumps

DCV ready with the use of the combination CO2 & temperature sensor

Controls up to 3 stages of gas heat or combination of mechanical and electric heat to maintain space temperature set point

Ability to control exhaust fan based on economizer or occupancy on 2-stage heat units

Provides temperature compensated start of heating or cooling to achieve set point by the start of the scheduled occupied time

PremierLink controller exists on the CCN network and is compatible with ComfortLink™ controller

Integrated economizer control

Unoccupied free cool if outdoor conditions are right

Pre-occupancy purge for better IAQ

Supports Navigator and Scrolling Marquee Display and alarms (v1.x only)

Compatible with the T55, T56 , T58, T59 or the combination CO2 temperature sensor

Dehumidification on units with factory installed HumidiMi$er

Filter Switch input

Auto Fan for occupied

Input for remote Door Switch

Easy-to-use, cost effective DDC water source heat pump controller

Used as part of a Carrier Comfort Network WSHP Installation

Works with the 50RLP Aquazone System Control Panel to integrate a complete WSHP solution for coordinating, monitoring, and controlling the entire system

Simple implementation with factory configured and installed controller, ordered as part of the model nomenclature for any Carrier WSHP product

Can be supplied with 50RHC, RVC, RHR, RVR, RHS, RVS, RDS, HQ, VQ, KQ, RTG, and RWS products

Ready-to-use PremierLink controller includes factory-installed sensors for easy installation

Controls cooling and heating with a variety of CCN space temperature and IAQ sensors

Monitors all safety functions to provide all the features outlined for the Complete C unit controls

Provides the ability to relay safety alarms back through the network to a central computer

Occupancy schedule and set point configuration capable

Service configuration selection to customize service set points

Control configuration selection to customize all control functions

Monitors leaving air and water temperatures from the WSHP unit

Includes supply fan status, remote time clock, and fire shut down input capabilities

Can be used in conjunction with a Demand Control Ventilation system to provide a 0-20 ma signal to operate outdoor air dampers

Can be used with Carrier Navigator, a portable display module that can be used to configure and perform service diagnostics at each unit (v 1.x only)

Filter Switch input

Auto Fan for occupied

Input for high condensate switch

Specifications

User InterfaceThe PremierLink™ controller is designed to allow a service person or building owner to configure and operate the unit through the CCN user interface. A user interface is not required for day-to-day operation. All maintenance, configuration, setup, and diagnostic information is available through the Level II communications port to allow data access by an attached computer running Network Service Tool, ComfortVIEW™, or ComfortWORKS® software. Data access also can be obtained from System Pilot™ or Touch Pilot™ devices.
Wiring ConnectionsField wiring is 18 to 22 AWG (American Wire Gage). The PremierLink controller is a NEC (National Electrical Code) Class 2 rated device.
InputsSpace temperature sensor
Setpoint adjustment
Outdoor air temperature sensor
Indoor air quality sensor
Outdoor air quality sensor/indoor humidity sensor
Compressor lockout
Fire shutdown
Supply fan status
Remote time clock/door switch
Enthalpy status
OutputsEconomizer
Fan
Cooling stages 1 & 2
Heating stages 1 & 2 & 3
Exhaust/reversing valve/dehumidify/occupied
Power Supply2-wire, 24 VAC ± 15% at 40 va, 60 Hz
Power ConsumptionNormal operating supply range is 18 to 32 VAC with minimum consumption of 10 VA
HardwareInternal flash memory of 64K
Specified Sensing Temp RangeThe PremierLink controller space temperature range is –40 to 245 F (–40 to 118 C). The PremierLink controller has an allowable control set point range from 40 to 90 F (4 to 32 C) for heating and 45 to 99 F (7 to 37 C) for cooling.
CommunicationsThe number of PremierLink controllers is limited only by the maximum number of controllers allowed on a CCN system. Bus length may not exceed 4000 ft (1219 m), with no more than 60 devices on any 1000 ft (305 m) section. Optically isolated RS-485 repeaters are required every 1000 ft (305 m). Status and control data is transmitted at a baud rate of between 9600 and 38.4K.
Activity IndicatorsTwo activity indicators present on the PremierLink controller indicate activity. A green LED will indicate activity on the communication port and a red LED will indicate status of processor operation.
Environmental RatingsOperating Temperature: –40 to 158 F (–40 to 70 C) at 10 to 95% RH (non-condensing)
Storage Temperature: –40 to 185 F (–40 to 85 C) at 10 to 95% RH (non-condensing)
VibrationPerformance vibration: all planes/directions, 1.5G at 20 to 300 Hz
ShockOperation: all planes/directions, 5G peak, 11 ms
Storage: all planes/directions, 100G peak, 11 ms
Approvals & ComplianceListed under UL 873, UL94-V0/5VB (plastic), and UL, Canada.
CE Mark, ASHRAE 90 and ASHRAE 62-99 compliant.

Need assistance? Ask Carrier.

Find an expert