33CNTRANLON Lonworks Carrier Translator Overview and Configuration Manual
Carrier® Comfort Network® LonWorks® Translator
Application
Chillers, Packaged OutdoorType
Product-Integrated Controller2-wire removable LonWorks connector
3-wire fixed screw terminal CCN connector
2-wire fixed screw terminal Power connector
Red Processor Status LED
Yellow CCN Communication Status LED
Green LON Service LED
LON Service push button
| Power Requirements | 3 VA @ 24 Vac + 25% |
| Dimensions | 2.1 in H x 5 in W x 4 in D (53.3 mm x 127 mm x 101.6 mm) |
| Operating Temperature | -40°F to 158°F (-40°C to 70°C) |
| Storage Temperature | -40°F to 185°F (-40°C to 85°C) |
| Operating Humidity | 0 to 95%, non-condensing |
| CCN Communications | 9600, 19.2K, 38.4K baud |
| LonWorks Communications | FTT-10A (Free Topology) ANSI/EIA-709.1 |
Conforms to guidelines for radiated and conducted emissions for a Class A device as stated in FCC Rules and Regulations Part 15, Subpart J.
UL 916 and CE MARK (Industrial) listed.
Configuration
33CNTRANLON Lonworks Carrier Translator Overview and Configuration Manual
Installation
LonWorks Carrier Translator Installation Instructions
Product Data
33CNTRANLON LonWorks Carrier Translator Product Data Sheet