33CNTRAN485 BACnet/Modbus Carrier Translator Overview and Configuration Manual
BACnet® Modbus Carrier Translator
Application
Chillers, Packaged OutdoorType
Product-Integrated Controller3-wire removable BACnet/Modbus connector
3-wire fixed screw terminal CCN connector
2-wire fixed screw terminal Power connector
Red Processor Status LED
Yellow CCN Communication Status LED
Green BACnet/Modbus Communication Status LED
| Power Requirements | 3 VA @ 24 Vac + 25% |
| Dimensions | 2.1 in H x 5 in W x 4 in D (53.3 mm x 127 mm x 101.6 mm) |
| Operating Temperature | -40°F to 158°F (-40°C to 70°C) |
| Storage Temperature | -40°F to 185°F (-40°C to 85°C) |
| Operating Humidity | 0 to 95%, non-condensing |
| CCN Communications | 9600, 19.2K, 38.4K baud |
| BACnet MS/TP Communications | EIA-485 at 9600, 19.2K, 38.4K baud |
| Modbus RTU Communications | EIA-485 at 9600, 19.2K, 38.4K baud |
| Data Bits | 8 |
| Parity | Odd, Even, None |
| Stop Bits | 0,1,2 |
| Flow Control | None, XON/XOFF |
Conforms to guidelines for radiated and conducted emissions for a Class A device as stated in FCC Rules and Regulations Part 15, Subpart J.
Configuration
33CNTRAN485 BACnet/Modbus Carrier Translator Overview and Configuration Manual
Installation
BACnet/Modbus Carrier Translator Installation Instructions
Product Data
33CNTRAN485 BACnet/Modbus Carrier Translator Product Data Sheet