Using REST APIs in i-Vu v9.0
i-Vu® for Life Sciences
Powerful reporting engine with pre-configured, digitally signed and approved compliance reports
Flexible operator management with predefined and custom user levels
Secure login management with LDAP/Active Directory
Critical alarm acknowledgment requires operator signature and comment
Dynamic, scalable vector floor plan graphics resize to monitor resolution to convey a quick understanding of building conditions
Customizable graphics, schedules, trends, reports, and alarms
Support for unlimited number of controllers
Haystack-compatible semantic tagging automatically assigns standard reference names to equipment data
BACnet/SC ready to support secure BAS infrastructures once BACnet/SC hardware is also available (future)
IPv6 Ready to support IPv6 once IPv6 Router is also available (future)
Unlimited simultaneous users
Easily integrates to third-party building systems and software using BACnet, Modbus® and LonWorks® protocols
| Mobile Devices | Smart Phones | Android™, iOS |
| Tablets | Android, iOS, Surface™ | |
| Computers | Operating System | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later | |
| Mac OS X (Apple Mac only) | Safari® v11 or later Google Chrome v84.0 or later Mozilla Firefox v79.0 or later | |
| Linux | Google Chrome v84.0 or later Mozilla Firefox v79.0 or later |
| Specs | Quad core processor, 4G RAM, 100Mbps or higher LAN communications Supports PCs running Windows and Apple (Mac) PCs running Mac OS X |
| OS | The following operating systems in 64-bit versions: Windows 10 Professional Windows 8 Professional and Enterprise Windows Server 2019 Windows 7 Professional and Ultimate Windows Server 2016 Windows Server 2012 R2 |
| Database | The i-Vu Pro® v10.0 system supports the following and database engines are sold separately: Apache Derby (default database engine-included with purchase) SQL Server® Express 2019, 2017, 2016 SQL Server 2019, 2017, 2016 Oracle 12c MySQL 5.7.2 and 8.0 PostgreSQL 9.4 through 12 |
| Security | Supports TLS (Transport Layer Security) v1.3 with 128 bit encryption between client and i-Vu server Bacnet Secure Connect (BACnet/SC) secure, encrypted datalink layer |
| Supports | Unlimited simultaneous users Communication to field controllers via BACnet (TCP/IP) |
| Languages | International English, Brazilian Portuguese, French, French Canadian, German, Italian, Japanese, Korean, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese |
| BACnet | Advanced Operator Workstation (B-AWS) supporting BACnet Revision 19 |
Application Guide
Using REST APIs in i-Vu v9.0
i-Vu Application Upgrade Guide to v10.0
Using REST APIs in i-Vu v10.0
Brochure
i-Vu DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS High Res 9/22
i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Spreads
Configuration
ACxelerate Automated Commissioning Tool - Overview and Configuration
Installation
i-Vu Pro v8.0 Life Sciences Best Practices Guide
i-Vu v8.5 or later: Autopilot Setup Guide
i-Vu® Pro v8.5 Installation Guide
i-Vu Pro v8.5 Life Sciences Best Practices Guide
i-Vu® Pro v8.0 What's New
Weather Add-On Version 3.0 User Guide for i-Vu v8.0 or later
i-Vu Pro v9.0 Life Sciences Best Practices Guide
i-Vu® Pro v9.0 Installation Guide
i-Vu® Pro v9.0 What's New
AddressIT User Guide
i-Vu Pro v10.0 Installation Guide
i-Vu Pro v10.0 What's New
i-Vu Pro v10.0 Life Sciences Best Practices Guide
Weather Add-on User Guide for i-Vu v8.5 or later
Press Release
Press Release: Carrier’s i-Vu Building Automation System for Life Sciences Now Available for FDA-regulated Manufacturing Facilities
Product Data
Weather Add-On v3.0 Product Data Sheet