i-Vu Pro - ER Data Connector v1.3 User Guide
i-Vu® Pro 10.0
Insights Sharing: Deliver building automation insights, such as dashboards, trends, and reports-to stakeholders without BAS access, on-demand or on a set schedule. For users with BAS access, share a secure link to a specific page in the BAS.
Enhanced Trend Capabilities: Analyze data faster and easier with more data per graph and customizable colors.
Live System Backups for Rapid Recovery: Help safeguard your i-Vu system without interruption. Schedule full or partial backups (on-premises only) anytime, and store them wherever you choose, including our secure cloud. It’s a smart way to ensure fast, reliable recovery when you need it most.
Smarter BACnet Discovery: Define where and how to scan BACnet networks, making discovery faster, more efficient, and easier to manage.
Robust Security & Compliance: Strengthen system defenses with the latest security patches to help ensure protection against known vulnerabilities. The BAS system also adheres to industry standards and uses modernized components for a more secure and compliant system.
Enhanced Engineering Tools: Boost efficiency and accuracy for technicians, integration specialists, and end users by streamlining workflows.
Fast, Accurate, Commissioning (ACxelerate 3.0 add-on): With a refreshed interface and enhanced reporting, ACxelerate 3.0 simplifies auto-commissioning of dampers and reheat valves in single-duct, dual-duct, and fan-powered VAV units, helping teams save time, minimize errors, and stay compliant.
Predictive Insights (Add-On): Powered by AI, this tool transforms i-Vu into a proactive diagnostic and optimization engine that continuously monitors HVAC and BAS data. This convenient subscription service enables AI-powered predictive maintenance, helping facility teams anticipate issues, reduce downtime, and optimize energy performance.
Intuitive & Comprehensive User Interface: i-Vu is a comprehensive building management solution with a single, uniform interface, accessible from any internet-connected device. It integrates all building systems and uses dynamic floor plans for a quick, visual overview, making it easy to use and reducing training time.
Open & Interoperable: With its open BACnet standards, the i-Vu platform seamlessly integrates with various third-party systems and uses pre-engineered control programs to simplify system setup and provide centralized control of building systems.
Operational & Energy Efficiency: Pre-engineered control programs, scheduling, and integrated energy-saving strategies help to ensure cost-effective operation. Energy reporting and analytics tools help reduce maintenance costs through proactive fault detection and diagnostics.
Equipment & Controls Synergy: i-Vu seamlessly integrates with Carrier HVAC equipment to create a complete, optimized solution that streamlines operations and improves energy efficiency, performance, and occupant comfort.
Enhanced Cybersecurity: The i-Vu system includes robust security features like encryption, access controls, and intrusion detection to help protect your building from cyberattacks and secure your data.
Flexible & Scalable: The i-Vu platform is a versatile and scalable solution engineered to meet your unique requirements. It can accommodate buildings of all sizes and support unlimited simultaneous users, enabling you to build a control network your facility demands.
Backward Compatibility: i-Vu is committed to backward compatibility, with seamless integration with legacy CCN, Open controllers, and modern Carrier TruVu™ controls. This is essential for maintaining operational continuity and reducing costs.
| Name | Part # | Devices | Features |
| i-Vu 10.0 Pro-5 | CIV-OPNPR5 | Up to 5 | i-Vu Pro 5; PC based web server application supports up to 5 controllers. |
| i-Vu 10.0 Pro-32 | CIV-OPNPR32 | Up to 32 | i-Vu Pro 32; PC based web server application supports up to 32 controllers. |
| i-Vu 10.0 Pro-750 | CIV-OPNPR | Up to 750 | i-Vu Pro; PC based web server application supports up to a total of 750 controllers. |
| i-Vu 10.0 Pro Unlimited | CIV-OPNPRUL | Unlimited | i-Vu Pro Unlimited; PC based web server application supports unlimited controllers. |
| i-Vu Cloud | CIV-OPNPRC | Unlimited (SaaS) | i-Vu Cloud New Customer License |
| i-Vu Cloud Upgrade | CIV-OPNPRCUG | Unlimited (SaaS) | i-Vu On-Prem to Cloud Upgrade |
| i-Vu 10.0 Life Sciences | CIV-OPNPRLS | Unlimited | i-Vu Pro Life Sciences; Includes: ADD-LDAP/SSO, ADD-TRNDEXP, and i-Vu Pro Unlimited with added compliance with FDA 21CFR Part 11. Which includes Preconfigured, Life Science Compliance Reports, and Digital signing of reports. Includes software license only. |
| Mobile Devices | Smart phones Android™, iOS | Tablets: Android, iOS, Surface™ | |||
| Supported Browsers per Operating System | Windows | Mac OS (Apple Mac only) | Linux | |
| Google™ Chrome™ v84.0 or later | ✔ | ✔ | ✔ | |
| Microsoft® Edge v84 or later | ✔ | - | - | |
| Mozilla® Firefox® v79.0 or later | ✔ | ✔ | ✔ | |
| Safari® v11 or later | - | ✔ | - | |
Server Requirements (Server sold separately) | ||||
| Specs | Quad core processor, 4GB RAM, 100Mbps or higher LAN communications | |||
| OS | The following operating systems in 64-bit versions: Windows® 11 Professional and Enterprise Windows Server 2025 | Windows Server 2022 | Windows Server 2019 | Windows Server 2016 | |||
Other Features | ||||
| Database | Apache Derby is the default database engine-included with purchase for the i-Vu Pro v10.0 system The i-Vu Pro v10.0 system also supports the following and database engines are sold separately: SQL Server® Express 2019, 2017, 2016 | SQL Server 2022, 2019, 2017, 2016 | Oracle 19c | MySQL through 8.0 LTS | PostgreSQL 12 through 17.2 | |||
| Security | Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server Bacnet Secure Connect (BACnet/SC) secure, encrypted datalink layer | |||
| Supports | Unlimited simultaneous users Communication to field controllers via BACnet (TCP/IP) | |||
| Languages | International English, Brazilian Portuguese, Dutch, Finnish, French, French Canadian, German, Italian, Japanese, Korean, Norwegian, Russian, Simplified Chinese, Spanish, Swedish, Thai, Traditional Chinese, Vietnamese | |||
| BACnet | Advanced Operator Workstation (B-AWS) supporting BACnet Revision 19 | |||
Application Guide
i-Vu Pro - ER Data Connector v1.3 User Guide
i-Vu® Application Upgrade Guide to v8.5
Security Best Practices for an i-Vu Pro v8.5 system
Using REST APIs in i-Vu v9.0
Security Best Practices for an i-Vu Pro v9.0 system
i-Vu® Application Upgrade Guide to v9.0
i-Vu Pro v8.5 and later - ER Data Connector User Guide
i-Vu Application Upgrade Guide to v10.0
Security Best Practices for an i-Vu Pro v10.0 system
Using REST APIs in i-Vu v10.0
Brochure
VVT Zoning System Brochure Low Resolution 1/21
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
i-Vu Building Automation System Brochure - Low Resolution 1/21
Carrier Controls - Complete System Solutions Brochure
i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Low Res 9/22
i-Vu DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS High Res 9/22
i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Printer Version 9/22
i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Spreads
Case Study
UW Credit Union
Christian Health Care
Listrak Corporate Headquarters
University Hospitals Ashtabula Health Center
evolv1 building
Configuration
i-Vu Pro: Automated Demand Response Add-on v1.3 Overview and Configuration
i-Vu Plus/Pro v6.5 or later: Tenant Override Billing V3.1.2 Installation Guide
ACxelerate Automated Commissioning Tool - Overview and Configuration
Controls
i-Vu Open Operator Interface Guide Specification
Installation
Installing an Add-on for I-Vu® v6.5
i-Vu 6.5 Pro: BACnet Scheduling Add-on User Guide
i-Vu 6.5 Pro: MS Exchange Scheduling Add-on User Guide V 1.2
i-Vu Pro v6.5: LDAP/AD v1.2 Add-on User Guide
i-Vu 7.0 Pro: BACnet Scheduling v1.1 Add-on User Guide
i-Vu 8.5 and later Pro: MS Exchange Scheduling Add-on User Guide
i-Vu® Pro v7.0 Installation Guide
i-Vu® Pro v7.0 Operating System Requirements
i-Vu® v7.0 Microblock Reference
i-Vu® v7.0 Pro SiteBuilder Help
i-Vu Pro v8.5 or later: ProxyConfig v8.5 Add-on User Guide
i-Vu® 7.0 Plus/Pro: Improved Edit Order User Guide
EMS Scheduling Add-on User Guide
i-Vu Pro: EcoReports Data Connector User Guide V1.2
i-Vu Pro: 17-01 Door Status Integration Add-on v1.0 User Guide
i-Vu Pro v7.0 or later: LDAP/AD v1.3 Add-on User Guide
i-Vu® Pro v8.0 Operating System Requirements
i-Vu® Pro v8.0 Installation Guide
i-Vu® v8.0 Microblock Reference
i-Vu® v8.0 Pro SiteBuilder Help
i-Vu Pro BACnet Scheduling Add-on User Guide
i-Vu® 8.0 or later : Improved Edit Order v1.2 User Guide
BACnet/SC Setup Guide
BACNet/SC Virtual Hub Installation and Startup Guide
i-Vu v8.5 or later: Autopilot Setup Guide
i-Vu® Pro v8.5 Installation Guide
i-Vu® Pro v8.5 Operating System Requirements
i-Vu® Pro v8.5 What's New
i-Vu® v8.5 Microblock Reference
i-Vu v8.5 SiteBuilder Help
i-Vu® Pro v8.0 What's New
Weather Add-On Version 3.0 User Guide for i-Vu v8.0 or later
i-Vu® v9.0 Microblock Reference
i-Vu® Pro v9.0 Operating System Requirements
i-Vu® Pro v9.0 Installation Guide
i-Vu® Pro v9.0 What's New
AddressIT User Guide
i-Vu Pro v10.0 Installation Guide
i-Vu Pro v10.0 What's New
i-Vu® v10.0 Microblock Reference
SiteBuilder User Guide v10.0
i-Vu® Pro v10.0 Operating System Requirements
Weather Add-on User Guide for i-Vu v8.5 or later
Operation
i-Vu ViewBuilder v7.0 Application Guide
ViewBuilder v8.0 Help
Press Release
Press Release - New - Version 7.0 i-Vu® Building Automation System
Product Data
i-Vu System Sell Sheet
i-Vu Alarming Product Data Sheet
i-Vu Tenant Billing Product Data Sheet
i-Vu Scheduling Product Data Sheet
i-Vu Trending and Reports Product Data Sheet
Trend Export Add-On V2.6.3 for i-Vu Pro Product Data Sheet
Weather Add-On v3.0 Product Data Sheet
i-Vu Pro: MS Exchange Scheduling Add-on Product Data
i-Vu Pro EcoReports Dashboards Edition Product Data
i-Vu Pro: 17-01 Door Status Add-on Product Data
Abound Predictive Insights Product Data
i-Vu Pro 9.0 User Interface Product Data Sheet
Carrier Specifier's Guide to Smart BAS
i-Vu Pro 10.0 User Interface Product Data Sheet
i-Vu Version Comparison
i-Vu v10 Frequently Asked Questions
White Paper
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper