Security Best Practices for an i-Vu Express v8.5 system
i-Vu® Express v10
Smarter BACnet Discovery: Accelerate network setup and troubleshooting by defining exactly where and how to scan. You can now pinpoint devices quickly by discovering via device instance, specific address, or device name.
Insights Sharing: Deliver building automation insights, such as dashboards, trends, and reports-to stakeholders without BAS access, on-demand or on a set schedule. For users with BAS access, share a secure link to a specific page in the BAS.
Enhanced Trend Capabilities: Analyze data faster and easier with more data per graph and customizable colors. Analyze data with greater clarity.
Enhanced Engineering Tools: Reduce commissioning time and boost technician efficiency. New workflows include an “Enable All” option, allowing operators to activate all points in a control program instantly rather than individually
| Mobile Devices | Smart Phones: Android™, iOS Tablets: Android, iOS, Surface™ | |
| Browsers | A computer with this operating system: | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later | |
| Mac OS (Apple Mac only) | Safari® v11 or later Google™ Chrome™ v84.0 or later Mozilla® Firefox® v79.0 or later | |
| Linux | Google Chrome v84.0 or later Mozilla Firefox v79.0 or later | |
| Operating Temperature | 32ºF to 122ºF (0ºC to 50ºC). NOTE: For indoor use only. |
| Storage Temperature | -4ºF to 158ºF (-20ºC to 70ºC) |
| Storage Humidity | 5% to 90% RH |
| Dimensions | 4.52 in (115 mm) deep x 4.37 in. (111 mm) wide x 1.9 in. (48.7 mm) high |
| USB Ports | (4) USB 3.0 ports for i-Vu network connection or for backing up/restoring system data |
| Mini Display Ports | (2) that support a monitor for troubleshooting purposes |
| LAN Port | Integrated Intel® 10/100/1000 Mbps port for Ethernet network connection |
| Compliance | Safety: IEC 60950-1, UL 60950-1, EN 60950-1, CAN/CSA-C22.2 No. 60950-1 Environmental: RoHS 2011/65/EU, WEEE 2002/96/EC, China RoHS MII Order #39 EMC: CE, FCC CFR Title 47, Chapter I, Part 15, Subparts A, B |
| Operating System | Linux-based Balena OS |
| Cloud Managed | The i-Vu Express appliance connects to the balenaCloud to ensure it is kept current with the latest updates. When connected to the cloud service, the appliance will be notified when an update is available and the user can choose to apply these updates via the i-Vu Management Tool. |
Application Guide
Security Best Practices for an i-Vu Express v8.5 system
Security Best Practices for an i-Vu Express v9.0 system
Installing an Add-on v9.0 or later
Security Best Practices for an i-Vu Express v10.0 system
Brochure
i-Vu DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS High Res 9/22
i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Spreads
Installation
i-Vu® Express v8.5 Installation Guide
i-Vu® Express v8.5 What's New
i-Vu® Express v9.0 Installation Guide
i-Vu® Express v9.0 What's New
i-Vu® Express v10.0 What's New
i-Vu® Express v10.0 Installation Guide
Product Data
i-Vu Tenant Billing Product Data Sheet
Weather Add-On v3.0 Product Data Sheet
i-Vu Express 9.0 User Interface Product Data Sheet
i-Vu Express 10.0 User Interface Product Data Sheet