The i‑Vu® HVAC Schedule Optimization add‑on uses occupancy data from an integrated OnGuard® security system to predict building usage and automatically adjust HVAC schedules. By aligning system operation with real occupancy patterns, it helps reduce unnecessary runtime while maintaining occupant comfort.
Features
The solution continuously evaluates day‑of‑week trends and adjusts optimal start times accordingly. This adaptive approach accounts for daily variations and supports comfort for early arrivals without overconditioning the building.
Unusual occupancy events—such as holidays or atypical access patterns—are automatically identified and excluded from predictions. This prevents one‑off events from skewing future schedules and helps maintain stable, reliable system performance over time.
Requirements
i-Vu Pro v8.0 or newer
Building Integration Platform 1.11 or newer
OnGuard version v7.5 or later
Using the OpenAccess interface (see OnGuard v1.1 Integration Guide)
Requires Data Connector add-on
The i‑Vu® HVAC Schedule Optimization add‑on adjusts HVAC operation based on real occupancy patterns to reduce energy use while maintaining comfort.
Documents
Installation
OnGuard Add-on Integration Guide
Product Data
i-Vu Add-On: On-Guard Schedule Optimization Product Data
i-Vu Add-On: On-Guard Data Connector Product Data