TruVu™ 5" System Touch

Technical Specifications

Features

Application Features
 

Draw occupants attention to important information with conditional alarming, color changes, and graphics

Features a high resolution, capacitive multi-touch screen

Support for 13 international languages and characters 

Can serve as a technician’s HVAC equipment interface 

Multi-level password protection for security 

Access virtually any point in the controller 

View and edit BACnet time schedules 

View all alarms in controller 

Change setpoints easily

 

Hardware Features
 

Rugged, industrial grade display and a wide temperature range and vibration resistance 

Fanless cooling system and ultra-low power consumption 

Wall-mounted

 

Programming Features
 

Supports standard Equipment Touch files 

Support for graphics 

USB-C port for local device updates 

Specifications

DisplayTruVu 5” System Touch
Resolution800 x 480 pixels (Wide VGA)
TouchCapacitive Multi-Touch
Viewing AngleUltra-wide (nearly 180 degrees)
Max Colors24-bit
Power24 Vac (±15%), 5 VA, 50 - 60 HZ, Class 2 external power supply, 12-24 Vdc
CommunicationBACnet MS/TP
PortsEIA-485 based serial port for BACnet MS/TP; USB-C host port for firmware upgrades
Microcontroller32-bit
MountingWall or panel mounting within the building interior
Temperature SensorRange: -4°F to 140°F (-20°C to 60°C)
Accuracy over 30°F to 100°F (-1°C to 38°C): +/-1.0°F (+/-0.55°C)
Accuracy over full range: +/-2.0°F (+/-1.1°C)
Resolution: 0.2°F (0.1°C)
Humidity SensorRange: 0% to 100% RH
Accuracy over 20% to 80% RH: +/-3.0% RH
Accuracy over full range: +/-5.0% RH
Resolution: 0.05% RH
Environmental Operating Range-4 to 140°F (-20 to 60°C), 10–90% relative humidity, non-condensing
Memory32 MB Flash memory to store program code and screen file
16 MB RAM to store variable data and LCD data
8 kb Serial EEPROM to store non-volatile configuration data
1.6 MB maximum file size
Device IdentificationA serial number lable beginning with STA is on the back of the device
EnclosureABS plastic with polycarbonate bezel
Real-Time Clock365/day real-time clock/calendar chip keeps track of time in the event of a power failure for a minimum of 3 days
ComplianceUL-916 (PAZX), CE, FCC Part 15-Subpart B-Class A

Documents

Installation

System Touch (SYST1-5) Installation and Setup Guide

Product Data

i-Vu® System Touch 1-5 Product Data Sheet

Need assistance? Ask Carrier.

Get in touch