Equipment Touch (EQT1-5) Installation and Setup Guide
TruVu™ 5” Equipment Touch
Draw occupants attention to important information with conditional alarming, color changes, and graphics
Features a high resolution, capacitive multi-touch screen
Support for 13 international languages and characters
Can serve as a technician’s HVAC equipment interface
Multi-level password protection for security
Access virtually any point in the controller
View and edit BACnet time schedules
View all alarms in controller
Change setpoints easily
Rugged, industrial grade display and a wide temperature range and vibration resistance
Fanless cooling system and ultra-low power consumption
Wall-mounted
Supports standard Equipment Touch files
Support for graphics
USB-C port for local device updates
| Display | TruVu 5” Equipment Touch |
| Resolution | 800 x 480 pixels (Wide VGA) |
| Touch | Capacitive Multi-Touch |
| Viewing Angle | Ultra-wide (nearly 180 degrees) |
| Max Colors | 24-bit |
| Power | 24 Vac (±15%), 5 VA, 50 - 60 HZ, Class 2 external power supply, 12-24 Vdc |
| Communication | Rnet |
| Ports | EIA-485 based serial port for Rnet; USB-C host port for firmware upgrades |
| Microcontroller | 32-bit |
| Mounting | Wall or panel mounting within the building interior |
| Temperature Sensor | Range: -4°F to 140°F (-20°C to 60°C) Accuracy over 30°F to 100°F (-1°C to 38°C): +/-1.0°F (+/-0.55°C) Accuracy over full range: +/-2.0°F (+/-1.1°C) Resolution: 0.2°F (0.1°C) |
| Humidity Sensor | Range: 0% to 100% RH Accuracy over 20% to 80% RH: +/-3.0% RH Accuracy over full range: +/-5.0% RH Resolution: 0.05% RH |
| Environmental Operating Range | -4 to 140°F (-20 to 60°C), 10–90% relative humidity, non-condensing |
| Memory | 32 MB Flash memory to store program code and screen file 16 MB RAM to store variable data and LCD data 8 kb Serial EEPROM to store non-volatile configuration data 1.6 MB maximum file size |
| Device Identification | A serial number lable beginning with EQA is on the back of the device |
| Enclosure | ABS plastic with polycarbonate bezel |
| Real-Time Clock | 365/day real-time clock/calendar chip keeps track of time in the event of a power failure for a minimum of 3 days |
| Compliance | UL-916 (PAZX), CE, FCC Part 15-Subpart B-Class A |
Installation
Equipment Touch (EQT1-5) Installation and Setup Guide
Product Data
i-Vu® Equipment Touch 1-5 Product Data Sheet