i-Vu® Zone Ctrl II OPN-B3-P-02

i-Vu® Zone Ctrl II

Technical Specifications

Features

Application Features
 

A library of sophisticated factory-engineered and tested control programs provide reliability and energy efficiency

Programmable zone level control of terminal units, fan coils, lighting, exhaust fans and more

Supports advanced control routines for zone level humidity control or zone level demand control ventilation (ASHRAE® 62)

Supports Carrier communicating space sensors and touch screens which allow for local setpoint adjustment and local overrides

Quick and easy test & balancing process

 

System Benefits
 

Integrated Carrier airside linkage algorithm for plug-and-play integration with Carrier air sources

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Supports dual duct applications when used with Carrier’s VAV Zone II Secondary Terminal Controller

 

Hardware Features
 

Separable brushless actuator for reliability and longevity

Capable of system or stand-alone operation

Native BACnet MS/TP or ARCNET communications

Controls up to 8 points (3 binary outputs, 4 universal inputs and 1 analog output)

Specifications

Separable ActuatorBrushless DC motor, torque 45 inch-pounds (5Nm), runtime 205 seconds for 90 degree travel during control.
Integral Pressure SensorPrecision low flow AWM series O-2 in H2O, sensitive down to +/-0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) ID tubing. Allows for readings across the 0-2 in H2O range, accurate to +/-5% of full flow at 2 in. H2O.
Inputs4 inputs: Configurable for thermistor or dry contact. Inputs 1 and 2 are also configurable for 0–5 Vdc 10 bit A/D resolution. Binary input pulse frequency 10 pulses per second. Minimum pulse width (on or off time) required for each pulse is 50 msec
Outputs1 analog output: 0 to 10VDC (5mA maximum) with 8 bit D/A resolution using filtered PWM
3 binary outputs: Relay contacts rated at 1A max @ 24VAC/VDC, configured normally open.
ProtectionIncoming power and network connections are protected by non-replaceable internal solid state polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input and output connections are also protected against voltage transient and surge events.
Battery10-year lithium CR2032 battery provides a minimum of 10,000 hours of trend data retention during power outages.
Status IndicatorsLED status indicators for communications, run status, error, power, and all digital outputs.
Controller AddressingRotary DIP switches set BACnet MS/TP or ARCnet address of controller.
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997, Fire-retardant plastic ABS, UL94-5VA
Environmental Operating RangeOperating: 32° to 130°F (0° to 54°C) 10 to 90% RH, non-condensing
Storage: -24° to 140°F (-30° to 60°C) 10 to 90% RH, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz, 14 VA power consumption, 26VDC (25V min, 30V max), single class 2 source only, 100 VA or less

Documents

Installation

i-Vu Smart Valves Installation and Startup Guide

Zone Ctrl II and VAV Zone II Secondary Duct Installation and Startup Guide

Open Controller Network Wiring Guide

Product Data

i-Vu® Smart Valves - Pressure Dependent Product Data

i-Vu Open VAV Zone II Secondary Terminal

i-Vu Open Zone Ctrl II Programmable Controller Product Data Sheet

i-Vu® Smart Valves - Pressure Independent Product Data

Need assistance? Ask Carrier.

Get in touch