​​AXIS™ 45R Low-Profile Parallel Fan-Powered Terminal​

​​AXIS™ 45R Low-Profile Parallel Fan-Powered Terminal​

45R

The 45R terminal combines recirculation of return air and precise control of primary cooling air, offering excellent performance in a compact, low-profile unit.

  • Compact Design
  • Versatile Control Options
  • Advanced Airflow Performance
Overview

​​The AXIS™ 45R Low-Profile Parallel Fan-Powered Terminal delivers cutting-edge performance and flexibility for commercial HVAC systems. Designed for energy efficiency and superior indoor air quality, this compact unit supports versatile climate control with precision airflow management. Featuring an innovative design, the 45R is perfect for retrofit applications or installations in limited ceiling spaces, offering optimized performance without compromising durability. Its flexible control compatibility ensures seamless integration with both new and existing systems.​

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Low-Profile Fan-Powered

Airflow Range

0 - 830 CFM

Fan Airflow

Airflow Range

0 - 2,066 CFM

Primary Airflow

AXIS™ 45Q Low-Profile Fan-Powered Terminal AXIS™ 45Q Low-Profile Fan-Powered Terminal

Experience the AXIS™ 45R air terminal — advanced climate control, energy efficiency and superior air distribution for comfort and value in any commercial space.

Documents

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45RA,RB,RC,RD,RN,RP,RV,RT,RW Guide Specifications, 90 to 2060

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45R Low Profile Parallel Fan Powered Terminal Unit Family REVIT Files

45R Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance selecting the right system? Connect with our authorized experts for advice and support.

Find an expert

Trust our network to help you find the perfect solution.

Experience Carrier's commitment to reliability, performance and innovation. Designed for easy maintenance, our 45R air terminals are engineered for seamless operation year after year.