AXIS™ 45Q Low-Profile Fan-Powered Terminal

AXIS™ 45Q Low-Profile Fan-Powered Terminal

45Q

With a low height of just 10-5/8 inches, the 45Q terminal recirculates plenum return air and controls primary air for efficient cooling in compact spaces.

  • High Performance Airflow
  • Space Saving Design
  • Versatile Control Options
Overview

The AXIS™ 45Q Low-Profile Fan-Powered Terminal revolutionizes commercial HVAC with its compact build, delivering up to 1,550 CFM fan airflow and 1,430 CFM primary airflow. Designed to seamlessly integrate into tight ceiling spaces, this energy-efficient terminal ensures superior air distribution while maintaining optimal indoor air quality.

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Low-Profile Fan-Powered

Airflow Range

0 - 1,550 CFM

Fan Airflow

Airflow Range

0 - 1,430 CFM

Primary Airflow

AXIS™ 45Q Low-Profile Fan-Powered Terminal AXIS™ 45Q Low-Profile Fan-Powered Terminal

Experience the AXIS™ 45Q, a reliable, flexible air terminal designed to improve indoor air quality while ensuring consistent, energy-efficient climate control.

Documents

Brochure

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45QA,QC,QD,QN,QP,QT Guide Specifications, 90 to 1970 Nominal cfm

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45Q Low Profile Series Fan Powered Terminal Unit Family REVIT Files

45Q Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Explore Carrier's network of trusted local experts for guidance and solutions.

Find an expert

Trust our network to help you find the perfect solution.

Engineered for reliability, our systems simplify maintenance while reducing operational costs.