AXIS™ 45N Quiet Parallel Fan-Powered Terminal

AXIS™ 45N Quiet Parallel Fan-Powered Terminal

45N

Providing primary air cooling or plenum induction with reheat, the 45N terminal operates at the lowest sound levels for maximum comfort.

  • Ultra-Quiet Operation
  • Advanced Climate Control
  • Flexible Airflow Management
Overview

The AXIS™ 45N Quiet Parallel Fan-Powered Terminal is engineered to redefine air terminal performance in commercial HVAC systems. With airflow capacities up to 2,000 CFM (fan) and 3,660 CFM (primary), this energy-efficient terminal excels in delivering precise climate control while maintaining whisper-quiet operation. Its advanced control options and durable construction make it ideal for retrofit terminals and new installations alike, ensuring optimal indoor air quality and seamless HVAC air distribution.

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Parallel Fan-Powered

Airflow Range

0 - 2,000 CFM

Fan Airflow

Airflow Range

0 - 3,660 CFM

Primary Airflow

AXIS™ 45N Quiet Parallel Fan-Powered Terminal AXIS™ 45N Quiet Parallel Fan-Powered Terminal

The high-performing 45N air terminal has unparalleled climate control that ensures quiet operation, maximized energy efficiency and improved indoor air quality.

Documents

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45NA,NB,NC,ND,NN,NP,NT,NV Guide Specifications, 90 to 3300 Nominal cfm

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45N Quiet Parallel Fan Powered Terminal Unit Family REVIT Files

45N Quiet Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Have questions? Find solutions with our trusted network of experts.

Find an expert

Trust our network to help you find the perfect solution.

Carrier prioritizes innovative design and reliable performance, reducing downtime and simplifying maintenance for long-term peace of mind.