AXIS™ 45M Parallel Fan-Powered Air Terminal

AXIS™ 45M Parallel Fan-Powered Air Terminal

45M

The 45M terminal ensures optimal temperatures through precise mixing of return and cold primary air, combining performance and affordability in a compact design.

  • High Performance Airflow
  • Compact Design
  • Flexible Control Options
Overview

The AXIS™ 45M Parallel Fan-Powered Air Terminal is engineered to deliver precise climate control while optimizing energy usage in commercial HVAC systems. With airflow capacities up to 3,660 CFM and innovative control options, this unit ensures reliable and efficient air distribution.

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Parallel Fan-Powered

Airflow Range

0 - 2,200 CFM

Fan Airflow

Airflow Range

0 - 3,660 CFM

Primary Airflow

AXIS™ 45M Parallel Fan-Powered Air Terminal AXIS™ 45M Parallel Fan-Powered Air Terminal

Elevate energy efficiency and indoor air quality with flexible, reliable air distribution solutions from the trusted name in commercial HVAC.

Documents

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45MA,MB,MC,MD,MN,MP,MT,MV,MW Guide Specifications, 90 to 3300 Nominal cfm

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45M Standard Parallel Fan Powered Terminal Unit Family REVIT Files

45M Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our network of trusted experts or connect with a local HVAC specialist.

Find an expert

Trust our network to help you find the perfect solution.

Our systems are designed for durability and ease of maintenance, providing dependable performance for years to come.