AXIS™ 45J Series Fan-Powered Terminals: VAV Units

AXIS™ Series 45J Fan-Powered Terminal

Technical Specifications

At a glance

Type

Series Fan-Powered

Airflow Range

0 - 3,900 CFM

Fan Airflow

Airflow Range

0 - 3,660 CFM

Primary Airflow

Features

Performance Features
 

Fan airflow capacities from 100 to 3900 CFM

Primary airflow capacities from 52 to 3660 CFM

Round inlet sizes from 6 in. through 16 in. diameter

22 gage, galvanized steel casing construction

Suitable for low, medium, or high pressure applications

Linear, multiple-point, averaging velocity sensor with an amplified signal

Damper blade has a flexible gasket for tight airflow shutoff

Damper blade operates over a full 90 degrees

All damper assemblies utilize a solid ½ in. shaft that rotates in self-lubricating Delrin® bearings

Pressure independent controls, including Carrier i-Vu Open (BACnet), Carrier Comfort Network® (CCN), analog, or pneumatic controls

Electric or hot water reheat coils

Multiple casing liners available

Electric heat (1 to 3 stages) or proportional (SSR) heat

Standard unit casing lined with ½ in. thick, 1-1/2 lb dual density fiberglass insulation that meets UL 181 and NFPA 90A

Certified performance in accordance with ARI Standard 880

 

Reliability Features
 

20 gage, galvanized steel heaters are ETL listed in accordance with UL standards

Heaters equipped with:

Primary automatic and secondary manual reset thermal cutout

Deenergizing magnetic contactors

Airflow proving switch

80/20 Ni-Cr elements

Strong integral panel/post construction

Strong integral panel/post construction

 

Maintenance Features
 

NEMA 2 steel control enclosure for electric or electronic components

Removable bottom access panel for easy accessibility during routine inspections and maintenance

Label information adhered to each unit includes model, size, airflow (cfm), balancing chart, and tagging data

 

Installation Features
 

Rectangular discharge with slip and drive connections provides quick and easy connection to downstream ductwork

Compact unit casing accommodates installation in reduced ceiling plenum space

Factory-installed controls

All round collars accommodate standard spiral and flex duct sizes

Balancing taps provided for easy airflow verification

Single point electrical connection

 

Standard Warranty
 

One-year parts

Options

Factory-Installed Options
 

Control options: Analog electronic controls, Carrier i-Vu Open VAV Controls, Carrier Comfort Network (CCN) VAV Controls, Pneumatic controls, No controls or field-supplied DDC (direct digital controls) third party controls for factory mounting

Left-hand or right-hand control enclosure (dust-tight)

Hanger brackets

Hot water coils (1 or 2 rows)

Liner options: 1 in. thick, dual density fiberglass, Foil encapsulated, Cellular (fiber free), Vent and drain on water coils

Electric heat (1 to 3 stages)

Proportional SSR (solid-state relays) electric heat

Electric heater options: Fused door interlocking disconnect switch, Non-fused door interlocking disconnect switch

Mercury contactors

Fuse block with fuses for primary overload protection

Dust-tight construction

Manual reset thermal cutout

20 gage, galvanized steel casing

Motor fusing

Recirculated air filter

ECM (electronically commutated motor) motors

6 in. recirculated inlet attenuator

 

Field-Installed Accessories
 

Remote wall sensor

Supply-air temperature sensor

CO2 sensor

Documents

Brochure

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45JA,JC,JD,JN,JP,JT Guide Specifications, 90 to 3300 Nominal cfm

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45J Standard Series Fan Powered Terminal Unit Family REVIT Files

45J Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Ask Carrier.

Find an expert