AXIS™ 45J Series Fan-Powered Terminals: VAV Units

AXIS™ Series 45J Fan-Powered Terminal

45J

Designed for accurate mixing of return and cold primary air, the 45J terminal offers excellent performance and affordability in a compact unit.

  • Reliable Performance
  • Compact Versatility
  • Energy-Efficient Performance
Overview

The AXIS™ Series 45J Fan-Powered Terminal delivers advanced climate control for commercial HVAC applications. Engineered for seamless temperature regulation, this unit mixes plenum return air with cold primary air to maintain ideal indoor air quality. With fan airflow capacities up to 3,900 CFM, the 45J ensures reliable performance and energy efficiency in a compact, easy-to-install design.

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Series Fan-Powered

Airflow Range

0 - 3,900 CFM

Fan Airflow

Airflow Range

0 - 3,660 CFM

Primary Airflow

AXIS™ Series 45J Fan-Powered Terminal AXIS™ Series 45J Fan-Powered Terminal

Redefine indoor climate control with AXIS™ 45J Fan-Powered Terminal — boost energy efficiency, simplify HVAC maintenance and create healthier, more comfortable spaces.

Documents

Brochure

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

45JA,JC,JD,JN,JP,JT Guide Specifications, 90 to 3300 Nominal cfm

Installation

45J,K,M,N,Q,R Fan Powered Variable Air Volume Terminals

Product Data

i-Vu Open VAV Zone II Fan Terminal Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45J Standard Series Fan Powered Terminal Unit Family REVIT Files

45J Fan-Powered Terminal Unit Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our network of trusted experts or connect with a local HVAC specialist.

Find an expert

Trust our network to help you find the perfect solution.

Every air terminal is built to last, simple to maintain and designed for efficient energy use, ensuring reliable operation and consistent performance over time.