A World of Comfort 2025 - Brochure
Airstream™42WKN Hydronic Cassette Ceiling Fan Coils
Fans are statically and dynamically balanced for quiet operation
6 chilled water cooling models to properly match job requirements
Independent Louvers (2-3-4 Flow Directions Distributions)
All equipment wiring complies with NEC requirements
Base units are UL certified for USA and Canada standards
Unit casing meets NFPA 90A requirements for flame and smoke generation
Integrated Condensate Pump
Built-in Overflow Safety Devices
Reusable wire framed filters may be vacuum cleaned
Alarm interlock relay for unit failure notification
Branch Ducting Capability
Fresh/Outside Air Intake
1 year parts
Electromechanical unit controls for use with a 24V wall mounted thermostat
Programmable microprocessor controls
Electric heating coil
Hot water heating coil
Hot water coil freeze protection
Disconnect switch (non-fused)
Two Position Motorized Valve Accessory package
2 or 3-Way Two-Position Control Valves with shut-off valves
Pre-Assembled piping with Fittings for Fast and Easy Installation
Wall Mounted Mechanical or Digital Thermostat
Aquastat for 2-pipe changeover systems
Duct collars for fresh air Intake or branch ducting
Spare filters
Shroud to cover unit housing for exposed mounting
| 42WKN Unit Size | 08 | 12 | 18 | 20 | 33 | 36 |
| Nominal Tons | 3/4 | 1 | 1-1/2 | 1-3/4 | 2-1/2 | 3 |
| Cooling Capacity (Btuh) | 6601 | 11091 | 17592 | 19087 | 29722 | 35258 |
| Dimensions/Weights | ||||||
| Height - Chassis/Fascia (in.) (not additive) | 11-3/4 / 1-1/4 | 11-3/4 / 1-1/4 | 11 / 1-3/4 | 11 / 1-3/4 | 13 / 1-3/4 | 13 / 1-3/4 |
| Width - Chassis/Fascia (in.) | 22-1/2 / 25 | 22-1/2 / 25 | 32-3/8 / 37 | 32-3/8 / 37 | 45-1/2 / 49-1/4 | 45-1/2 / 49-1/4 |
| Depth - Chassis/Fascia (in.) | 22-1/2 / 25 | 22-1/2 / 25 | 32-3/8 / 37 | 32-3/8 / 37 | 32-3/8 / 37 | 32-3/8 / 37 |
| Weight - Chassis/Fascia (lb.) | 40 / 5 | 40 / 5 | 64 / 18 | 64 / 18 | 97 / 21 | 97 / 21 |
| Chilled Water Coil | ||||||
| Type | Finned Tube | |||||
| Quantity | 1 | 1 | 1 | 1 | 1 | 1 |
| Face Area (sq ft) | 1.8 | 1.8 | 2.8 | 2.8 | 5.2 | 5.2 |
| Nominal Airflow (cfm) | ||||||
| High | 330 | 360 | 600 | 620 | 940 | 1080 |
| Medium | 300 | 330 | 540 | 600 | 850 | 940 |
| Low | 260 | 300 | 460 | 540 | 740 | 850 |
| Discharge | 4-way | 4-way | 4-way | 4-way | 4-way | 4-way |
| Unit Water Volume (gal) | 0.29 | 0.29 | 0.45 | 0.45 | 0.79 | 0.79 |
| Fan | ||||||
| Type | Centrifugal | |||||
| Quantity | 1 | 1 | 1 | 1 | 2 | 2 |
| Diameter (in.) | 12 | 12 | 5 | 15 | 14 | 14 |
| Horsepower per fan (Hp) | 1/8 | 1/8 | 1/8 | 1/8 | 1/8 | 1/8 |
| Connections (Sweat) | ||||||
| Chilled Water Inlet, OD (in) | 5/8 | 5/8 | 7/8 | 7/8 | 7/8 | 7/8 |
| Chilled Water Outlet, OD (in) | 5/8 | 5/8 | 7/8 | 7/8 | 7/8 | 7/8 |
| Condensate, ID (in) | 3/8 | 3/8 | 3/8 | 3/8 | 3/8 | 3/8 |
| Filtration | ||||||
| Type | Cleanable Wire Framed | |||||
| Quantity | 1 | 1 | 2 | 2 | 3 | 3 |
| Arrestance | 80% | 80% | 80% | 80% | 80% | 80% |
| Condensate Pump | ||||||
| Maximum Head (in) | 30 | 30 | 30 | 30 | 30 | 30 |
| Nominal Flow Rate (gpm) | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 |
| Heating Option | ||||||
| Electric Heating Capacity (kW) | 1.5 | 4.5 | 3 | 3 | 5 | 5 |
| Hot Water Heating Capacity (Btuh) | 13799 | N/A | 29258 | 30946 | 46455 | 51600 |
| Hot Water Coil Connection, OD (in) (Sweat) | 5/8 | N/A | 5/8 | 5/8 | 5/8 | 5/8 |
| Branch Duct Option | ||||||
| Branch Duct Connections (qty) | 2 | 2 | 2 | 2 | 2 | 2 |
| Branch Duct Diameter (in) | 5 | 5 | 5 | 5 | 5 | 5 |
| Ducted Air Volume (cfm) | 80 | 80 | 100 | 125 | 200 | 220 |
| Fresh Air Option | ||||||
| Fresh Air Connections (qty) | 1-2 | 1-2 | 1-3 | 1-3 | 1-3 | 2-3 |
| Fresh Air Duct Diameter (in) | 3 | 3 | 3 | 3 | 3 | 3 |
| Fresh Air Volume (cfm) | 40 | 40 | 60 | 62 | 90 | 95 |
ID = Inside Diameter
OD = Outside Diameter
NOTES
Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
42WKN Guide Specifications, 3/4 to 3 Nominal Tons, Cooling Capacity: 7,800 to 34,300 Btuh, Heating Capacity: 17,100 to 45,200 Btuh
Installation
42WKN08-36 Airstream™ Hydronic Ceiling Cassettes
Product Data
42WKN08-36 Airstream™ Hydronic Ceiling Cassettes 50/60 Hz, 3/4 to 3 Nominal Tons
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment