Airstream Room Fan Coils Brochure
Airstream™ 42V Vertical Fan Coils
Model
42VAFurred-in
Model
42VBCabinet
Model
42VCFurred-in, Low Boy
Model
42VECabinet, Low Boy
Model
42VFCabinet, Slant Top
Model
42VGFurred-in, Wall
Airflow
200 - 1,200 CFMAirflow capacities from 200 to 1200 Cfm
Outside air opening with or without adjustable damper (0 to 25%)
2-pipe or 4-pipe system combinations
Economical, 3-speed fans deliver the right amount of conditioned air for comfort needs at any load
Optional electronically commutated motors deliver peak operating efficiency
Sound-absorbing insulation is used to line the cabinet
Certified performance in accordance with AHRI Standard 440
Coils are factory leak tested at 300 psig air pressure with coil submerged in water
All equipment wiring complies with NEC requirements
Base units are ETL certified for USA and Canada standards
Unit casing meets UL 181 and NFPA 90A standards
Cleanable or throwaway filters available
Removable panels make access to components and connections easy
Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data
Condensate drain pans are available in stainless steel or heavy gage galvanized steel constructions, along with optional condensate overflow switches
Piping, drain, and wiring connections are readily accessible
Factory-installed controls
Single point electrical connection
Valve packages available
One-year parts
3-speed switches
Line voltage thermostats
24 v Carrier Debonair® programmable or non-programmable thermostats
Product Integrated direct digital electronic controls (i-Vu® control system using BACnet protocol)
Chilled water cooling coils
Hot water or steam heating coils
Total or auxiliary electric heat
Service switches
Custom colors
Permanent or throwaway filters
Automatic air vent and drain on water coils
Double deflection discharge grilles
Tell-tale drains and stainless steel drain pans
Condensate overflow switch
Dual density fiberglass, foil faced fiberglass or closed cell insulation
PSC, High Static PSC, or ECM motors
Tamperproof locks on access panels and doors
Leveling legs
Outside air damper (42VA,VB,VF units only)
Outside air wall box (42VA,VB,VF units only)
16 gage, galvanized steel front panel (42VB,VF units only)
Remote-mounted thermostats for flexible control
Valve packages factory wired and assembled for field mounting
Wall panels for recessed installations
Condensate drip lips to reduce maintenance effort
| Unit Size 42V | 1 | 2 | 3 | 4 | 6 | 8 | 10 | 12 |
| Nominal Airflow (Cfm) | 150 | 200 | 300 | 400 | 600 | 800 | 1000 | 1200 |
| Shipping Weight (lb)* | ||||||||
| 42VA | -- | 42 | 47 | 57 | 77 | 79 | 108 | 127 |
| 42VB | -- | 63 | 68 | 82 | 99 | 101 | 133 | 154 |
| 42VC | -- | 50 | 60 | 72 | 110 | -- | -- | -- |
| 42VE | -- | 72 | 100 | 108 | 154 | -- | -- | -- |
| 42VF | -- | 64 | 69 | 83 | 100 | 102 | 135 | 156 |
| 42VG | 40 | -- | 74 | -- | -- | -- | -- | -- |
| Coil Water Weight (Approx. lb per row of coil) | ||||||||
| 42VA, VB, VC†, VF | -- | 0.7 | 0.8 | 1 | 1.4 | 4.7 | 2.3 | 2.7 |
| 42VE | -- | 0.9 | 1.2 | 1.6 | 2.3 | -- | -- | -- |
| 42VG | 0.4 | -- | 1 | -- | -- | -- | -- | -- |
| Coils (fpi) | ||||||||
| FPI (42VA, VB,VF) | 12 fins/inch | |||||||
| FPI (42VC, VE, VG) | 10 fins/inch | |||||||
| Coil Face Area (sq ft) | 0.8 | 0.8 | 1.1 | 1.4 | 1.9 | 2.3 | 3.2 | 3.7 |
| Motor (qty) | ||||||||
| 42VA, VB, VF | -- | 1 | 1 | 1 | 1 | 1 | 2 | 2 |
| 42VC, VE | -- | 1 | 1 | 1 | 2 | -- | -- | -- |
| 42VG | 1 | -- | 2 | -- | -- | -- | -- | -- |
| Filters Nominal Size (in) (1-in. thick) | ||||||||
| 42VA, VB, VF | -- | 7-3/4 x 21-3/4 | 7-3/4 x 21-3/4 | 7-3/4 x 31-3/4 | 7-3/4 x 41-3/4 | 7-3/4 x 43-3/4 | 7-3/4 x 57-3/4 | 7-3/4 x 65-3/4 |
| 42VC, VE | -- | 7 x 21-3/4 | 7 x 26-3/4 | 7 x 34-3/4 | 7 x 48-3/4 | -- | -- | -- |
| 42VG | 10 x 14-1/2 | -- | 10 x 28 | -- | -- | -- | -- | -- |
| Qty | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Supply Duct Collar | 1-in | |||||||
| Piping Connections (Sweat) (in.) | ||||||||
| Coil Outlet and Inlet | 5/8 OD | |||||||
| Drain Connection | 3/4 MPT | |||||||
Calculated operating weight includes coil water weight.
†Available in sizes 02-06.
Brochure
Airstream Room Fan Coils Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
42V Guide Specifications, 200 to 1200 Nominal Cfm
42V*D Guide Specifications, 200 to 1200 Nominal Cfm
42V*A Guide Specifications, 200 to 1200 Nominal Cfm
Installation
Fan Coil Integration Guide
Fan Coil for AppController Installation and Start-up Guide
33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions
33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions
Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)
Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)
Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)
42C,D,V Series Fan Coil Air Conditioners
Product Data
i-Vu Open Fan Coil Open Product Data Sheet
42V Vertical Fan Coil Air Conditioners 200 to 1200 cfm
REVIT and 3D DRW Files
42VA Vertical, Furred-In Family REVIT file
42VB Vertical, Cabinet Family REVIT file
42VC Vertical, Furred-In Low Boy Family REVIT file
42VC Vertical, Furred-In Low Boy with Optional Electric Heat Family REVIT file
42VE Vertical, Cabinet, Low Boy Family REVIT file
42VE Vertical, Cabinet, Low Boy with Optional Electric Heat Family REVIT file
42VF Vertical, Cabinet, Slant Top Family REVIT file
42VG Vertical, Furred-In, Wall Family REVIT file
Submittal
42C, V, D, S, B Room Fan Coil Unit Color Guide
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment