​​Airstream™ 42S Stack Fan Coil Units​

​​Airstream™ 42S Stack Fan Coil Units​

Technical Specifications

At a glance

Model

42SGA

Furred-in

Model

42SHA

Cabinet

Model

42SJA

Furred-in, Back-to-Back

Model

42SMA

Furred-in, Mega

Model

42SUB

Furred-in, Universal

Airflow

300 - 2,000 CFM

Features

Performance Features
 

Airflow capacities from 300 to 2000 CFM

2-pipe or 4-pipe system combinations

Economical, 3-speed fans deliver the right amount of conditioned air for comfort needs at any load

Optional electronically commutated motors deliver peak operating efficiency

Sound-absorbing insulation is used to line the cabinet

Outside air opening with or without adjustable damper (0 to 25%) (factory-installed option)

Certified performance in accordance with AHRI Standard 440

 

Reliability Features
 

Coils are factory leak tested at 300 psig air pressure with coil submerged in water

All equipment wiring complies with NEC requirements

Base units are ETL certified for USA and Canada standards

Unit casing meets UL 181 and NFPA 90A standards

Factory-installed supply, return, and drain risers can be furnished in type M or L copper

 

Maintenance Features
 

Cleanable or throwaway filters available

The return air panels is removable, to allow access for servicing major components

Tamperproof locks on access panels

Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data

Condensate drain pans are available in stainless steel or heavy gage galvanized steel constructions, along withoptional condensate overflow switches

 

Installation Features
 

Valve packages available (factory-installed option)

Risers are insulated with flexible closed cell foam insulation

Risers include a 3 in. belled section at the top enabling the use of only one sweat connection per riser piping connection

Riser length can be specified to match building requirements

All units arrive tagged as specified by the customer for efficient delivery to the correct building location

Factory-installed controls

Single point electrical connection

 

Standard Warranty
 

One-year parts

Options 

Factory-Installed Options

 

3-speed switches

Line voltage thermostats

24 v Carrier Debonair® programmable or non-programmable thermostats

Product Integrated direct digital electronic controls (i-Vu® control system using BACnet protocol)

Chilled water cooling coils

Hot water or steam heating coils

Total or auxiliary electric heat

Service switches

Custom colors

Permanent or throwaway filters

Automatic air vent and drain on water coils

Double deflection discharge grilles and opposed blade dampers

Tell-tale drains and stainless steel drain pans

Condensate overflow switch

Dual density fiberglass, foil faced fiberglass or closed cell insulation

PSC, High Static PSC, or ECM motors

Outside air damper

Valve packages

1-hr fire rated chase between back-to-back units

Stamped or louvered return air panels (shipped loose)

Insulated supply, return, and drain risers

Standard height (88 in.) or short cabinet height (79 in.) available

 

Field-Installed Accessories
 

Remote-mounted thermostats for flexible control

Physical Data

Unit Size 42S34681012141620
Nominal Airflow (Cfm)30040060080010001200140016002000
Shipping Weight (lb)*
42SGA, SGM, SU180225240260280305------
42SH202247262286311336------
42SJ360450480520560610------
42SGS162203216234252275------
42SM------------390390390
Coil Water Weight
(Approx. lb per row of coil)
1.792.633.454.094.094.39
Coils (fpi)14 fins/inch
Blower (qty)
42SGA, SH, SU, SGM, SGS, SM111111111
42SJ222222------
Filters
Nominal Size (in) (1-in. thick)12-1/2 x 24-1/416-1/4 x 26-1/420-1/2 x 29-1/424-1/2 x 29-1/226-1/2 x 29-1/2
Qty1†
Piping Connections
Inlet (in. OD)
1/2 unless larger size valve package is selected

 

*Calculate Operating Weight of Unit: Shipping Weight + Coil Water Weight x Number of Coil Rows

†42SJ units require two filters.

 

 

Documents

Brochure

Airstream Room Fan Coils Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

42S Guide Specifications, 300 to 2000 Nominal Cfm

42S Guide Specifications, 300 to 2000 Nominal Cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions

33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions

Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)

Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)

Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)

42S Series Stack Model Fan Coil Air Conditioners

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42S Vertical Stack Fan Coil Air Conditioners 300 to 2000 cfm

REVIT and 3D DRW Files

42SG Family REVIT file

42SHA Stack, Cabinet Family REVIT file

42SUA Stack, Universal Family REVIT file

42SGA Furred-In Family REVIT file

42SMA Furred-In, Mega, Family REVIT file

42SHA Stack, Cabinet Family REVIT file (11/2024)

42SUB Stack, Universal Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert