Fan Coil 42D

​​Airstream™ 42D Ducted Fan Coils​

Technical Specifications

At a glance

Model

42DA

Ceiling, Furred-in

Model

42DC

Ceiling, Furred-in with Plenum

Model

42DD

Vertical with Galvanized Casing

Model

42DE

Ceiling with Galvanized Casing

Model

42DF

Ceiling with Exposed Cabinet

Model

42DH

Horizontal Direct Drive Blower Coil

Model

42DV

Vertical Direct Drive Blower Coil

Airflow

600 - 3,000 CFM

Features

Performance Features
 

Capacities from 200 to 3000 Cfm

2-pipe or 4-pipe system combinations

Economical, 3-speed fans deliver the right amount of conditioned air for comfort needs at any load

Optional electronically commutated motors deliver peak operating efficiency

Sound-absorbing insulation is used to line the cabinet

Certified performance in accordance with AHRI Standard 440

 

Reliability Features
 

Coils are factory leak tested at 300 psig air pressure with coil submerged in water

All equipment wiring complies with NEC requirements

Base units are ETL certified for USA and Canada standards

Unit casing meets UL 181 and NFPA 90A standards

 

Maintenance Features
 

Cleanable or throwaway filters available

Removable panels make access to components and connections easy

Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data

Condensate drain pans are available in stainless steel or heavy gage galvanized steel constructions, along with optional condensate overflow switches

 

Installation Features
 

Piping, drain, and wiring connections are readily accessible

Factory-installed controls

Single point electrical connection

Predrilled mounting holes and slots

Compact unit casing accommodates installation in reduced ceiling plenum space

Valve packages available

 

Standard Warranty
 

One-year parts

Options

Factory-Installed 
 

Line voltage thermostats

24V Carrier Debonair® programmable or non-programmable thermostats

Product Integrated direct digital electronic controls (i-Vu® control system using BACnet protocol)

Chilled water cooling coils

Hot water or steam heating coils

Total or auxiliary electric heat

Service switches

Custom colors

Permanent or throwaway filters

Automatic air vent and drain on water coils

Double deflection discharge grilles

Tell-tale drains and stainless steel drain pans

Condensate overflow switch

Dual density fiberglass, foil faced fiberglass or closed cell insulation

PSC, High Static PSC, or ECM motors

Seismic certified construction (IBC)

 

Field-Installed Accessories
 

Drip trays for collected condensation management

Remote thermostats adaptable for custom setups

Valve packages factory wired and assembled for field mounting

Physical Data

Unit Size 42D681012141618202230
Nominal Airflow (CFM)60080010001200140016001800200022003000
Shipping Weight (lb.)*
42DA647990108119124141151N/AN/A
42DC94107150169174178195220N/AN/A
42DD135145155180190200215230N/AN/A
42DE150160170195205215230235N/AN/A
42DF157167177202215225240255N/AN/A
Operating Weight (lb.) without electric heat / with electric heat
42DH171/202171/202217/250217/250N/A274/309N/A340/378367/389430/469
42DV191/218199/234245/283255/309N/A306/346N/A339/379363/412528/568
Coils
42DA,DC,DD,DE,DF Coil Water Weight (Approx lb. per row)1.31.61.92.32.733.43.7N/AN/A
42DA,DC,DD,DE,DH, DV FPI10 fins/inch
42DA,DC,DD,DE,DFCoil Face Area (sq. ft)1.62.12.533.54.14.65N/AN/A
42DH,DV Coil Face Area (sq. ft.)2.82.84.24.2N/A5.5N/A6.36.38.9
Fans
42DA,DC,DD,DE,DF Motor (qty)11122222N/AN/A
42DH, DV Motor (qty)1111N/A1N/A111
42DA,DC,DD,DE,DF Blower (qty)N/AN/AN/AN/A N/A    
42DH, DV Blower (qty)          
Filter Qty...Nominal Size (in.)
42DAN/AN/AN/AN/AN/AN/AN/AN/AN/AN/A
42DC1...14 x 211...14 x 261...14 x 301...14 x 351...14 x 401...14 x 451...14 x 501...14 x 54N/AN/A
42DD (front return)1...12¾ x 211...12¾ x 261...12¾ x 301...12¾ x 351...12¾ x 401...12¾ x 451...12¾ x 501...12¾ x 54N/AN/A
42DD (bottom return)1...12¾ x 201...12¾ x 251...12¾ x 291...12¾ x 341...12¾ x 391...12¾ x 441...12¾ x 491...12¾ x 53N/AN/A
42DE1...14 x 14¾1...14 x 19¾1...14 x 23¾1...14 x 28¾1...14 x 33¾1...14 x 38¾1...14 x 43¾1...14 x 47¾N/AN/A
42DF1...14 x 141...14 x 201...14 x 241...14 x 281...14 x 341...14 x 381...14 x 441...14 x 48N/AN/A
42DH, DV1...16.5 x 241...16.5 x 241...18.25 x 331...18.25 x 331...N/A1...18.25 x 21.51...N/A2...20.5 x 222...20.5 x 222...20.5 x 22
1-in.
42DA,DC,DD,DE,DF Hydronic Piping Connections
Coil Inlet/Outlet (in. OD)
1 and 2 Row5/85/85/85/85/85/85/85/8N/AN/A
3 Row5/85/87/87/87/87/87/87/8N/AN/A
4 Row7/87/87/87/87/81-1/81-1/81-1/8N/AN/A
5 Row7/87/87/87/81-1/81-1/81-1/81-1/8N/AN/A
6 Row7/87/87/87/81-1/81-1/81-1/81-1/8N/AN/A
8 Row1-1/81-1/81-1/81-1/81-1/8;1-1/81-1/81-1/8N/AN/A
42DH, DV Hydronic Piping Connections
Nominal OD (in.)
1 Row1/2, 0.6251/2, 0.6251/2, 0.6251/2, 0.625N/A1/2, 0.625N/A1/2, 0.6251/2, 0.6251 1/2, 1.625
2 Row1/2, 0.6251/2, 0.6251/2, 0.6251/2, 0.625N/A1, 1.625N/A1, 1.6251, 1.6251 1/2, 1.625
4 Row3/4, 0.8753/4, 0.8753/4, 0.8753/4, 0.875N/A1, 1.625N/A1, 1.6251, 1.6251 1/2, 1.625
6 Row3/4, 0.8753/4, 0.8753/4, 0.8753/4, 0.875N/A1, 1.625N/A1, 1.6251, 1.6251 1/2, 1.625
8 Row1, 1.1251, 1.1251, 1.1251, 1.125N/A1, 1.125N/A1, 1.1251, 1.1251 1/2, 1.625

*Calculate operating weight of unit: shipping weight + coil water weight x number of coil

Documents

Brochure

Airstream Room Fan Coils Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

42D Guide Specifications, 600 to 2000 Nominal Cfm

42DHA,DVA Guide Specifications, 600 to 3000 Nominal Cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions

33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions

Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)

Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)

Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)

42C,D,V Series Fan Coil Air Conditioners

42DH,DV 06-30 Direct Drive Blower Fan Coils

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42D Ducted Fan Coil Air Conditioners 600 to 2000 cfm

42DH,DV Ducted Fan Coil Air Conditioners 600 to 3000 cfm

REVIT and 3D DRW Files

42DA Ducted, Ceiling, Furred-In Family REVIT file

42DC Ducted, Ceiling, Furred-In with Plenum Family REVIT file

42DD Ducted, Vertical with Galvanized Casing Family REVIT file

42DE Ducted, Ceiling with Galvanized Casing Family REVIT file

42DF Ducted, Ceiling with Exposed Cabinet Family REVIT file

42DH Ducted, Horizontal Direct Drive Blower Coil Family REVIT file

42DV Ducted, Vertical Direct Drive Blower Coil Family REVIT file

42DDA Ducted, Vertical with Galvanized Casing Family REVIT files

42DHA Horizontal Direct Drive Blower Coil REVIT Files

42DAA Ducted, Ceiling, Furred-In Family REVIT file

42DCA Ducted, Ceiling, Furred-In with Plenum Family REVIT file

42DEA Ducted, Ceiling with Galvanized Casing Family REVIT file

42DFA Ducted, Ceiling with Exposed Cabinet Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert