Fan Coil 42D Fan Coil 42DC Fan Coil 42DH Fan Coil 42DV Fan Coil 42DD Fan Coil 42DE Fan Coil 42DA

​​Airstream™ 42D Ducted Fan Coils​

42D

42D fan coils deliver high‑performance heating and cooling with low‑cost installation, versatile ducted designs, and custom finishes to match any space.

  • Flexible Design
  • Enhanced Indoor Air Quality
  • Energy-Efficient Performance
Overview

​​Airstream™ 42D Ducted Fan Coils bring an ideal blend of performance and efficiency, featuring models designed for multi-room buildings such as hotels, apartments, and offices. With a range of capacities from 200 to 3000 CFM, the Airstream 42D fan coil line integrates seamlessly into modern ducted applications. Customizable colors, compact designs and innovative components make these units perfect for enhancing indoor air quality, achieving superior energy efficiency and ensuring occupant comfort.​

  • AHRI Certified Performance
  • ETL Certified for USA and Canada Standards

Features

At a glance

Model

42DA

Ceiling, Furred-in

Model

42DC

Ceiling, Furred-in with Plenum

Model

42DD

Vertical with Galvanized Casing

Model

42DE

Ceiling with Galvanized Casing

Model

42DF

Ceiling with Exposed Cabinet

Model

42DH

Horizontal Direct Drive Blower Coil

Model

42DV

Vertical Direct Drive Blower Coil

Airflow

600 - 3,000 CFM

Ducted Fan Coil 42D Ducted Fan Coil 42D

Airstream™ 42D ducted fan coils provide optimized climate control and enhance indoor air quality to deliver energy-efficient performance you can trust.

Documents

Brochure

Airstream Room Fan Coils Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

42D Guide Specifications, 600 to 2000 Nominal Cfm

42DHA,DVA Guide Specifications, 600 to 3000 Nominal Cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions

33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions

Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)

Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)

Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)

42C,D,V Series Fan Coil Air Conditioners

42DH,DV 06-30 Direct Drive Blower Fan Coils

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42D Ducted Fan Coil Air Conditioners 600 to 2000 cfm

42DH,DV Ducted Fan Coil Air Conditioners 600 to 3000 cfm

REVIT and 3D DRW Files

42DA Ducted, Ceiling, Furred-In Family REVIT file

42DC Ducted, Ceiling, Furred-In with Plenum Family REVIT file

42DD Ducted, Vertical with Galvanized Casing Family REVIT file

42DE Ducted, Ceiling with Galvanized Casing Family REVIT file

42DF Ducted, Ceiling with Exposed Cabinet Family REVIT file

42DH Ducted, Horizontal Direct Drive Blower Coil Family REVIT file

42DV Ducted, Vertical Direct Drive Blower Coil Family REVIT file

42DDA Ducted, Vertical with Galvanized Casing Family REVIT files

42DHA Horizontal Direct Drive Blower Coil REVIT Files

42DAA Ducted, Ceiling, Furred-In Family REVIT file

42DCA Ducted, Ceiling, Furred-In with Plenum Family REVIT file

42DEA Ducted, Ceiling with Galvanized Casing Family REVIT file

42DFA Ducted, Ceiling with Exposed Cabinet Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance with installation or product selection? Explore our network of trusted experts for guidance.

Find an expert

Trust our network to help you find the perfect solution.

Built with precision and industry expertise, our 42D fan coils ensure reliable operation, easy maintenance and long-term cost savings.