Airstream Room Fan Coils Brochure
Airstream™ 42C Horizontal Fan Coils
Model
42CAFurred-in
Model
42CEFurred-in with Plenum
Model
42CGCabinet
Model
42CKCabinet, Ducted
Airflow
200 - 1,200 CFMAirflow capacities from 200 to 1200 Cfm
2-pipe or 4-pipe system combinations
Economical, 3-speed fans deliver the right amount of conditioned air for comfort needs at any load
Optional electronically commutated motors deliver peak operating efficiency
Sound-absorbing insulation is used to line the cabinet
Certified performance in accordance with AHRI Standard 440
Coils are factory leak tested at 350 psi as standard air pressure with coil submerged in water
All equipment wiring complies with NEC requirements
Base units are ETL certified for USA and Canada standards
Unit casing meets UL 181 and NFPA 90A standards
Cleanable or throwaway filters available
Removable panels make access to components and connections easy
Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data
Condensate drain pans are available in stainless steel or heavy gage galvanized steel constructions, along with optional condensate overflow switches
Piping, drain, and wiring connections are readily accessible
Factory-installed controls
Single point electrical connection
Predrilled mounting holes and slots
Compact unit casing accommodates installation in reduced ceiling plenum space
Valve packages available
One-year parts
Line voltage thermostats
24V Carrier Debonair® programmable or non-programmable thermostats
Product Integrated direct digital electronic controls (i-Vu® control system using BACnet protocol)
Chilled water cooling coils
Hot water or steam heating coils
Total or auxiliary electric heat
Service switches
Custom colors
Permanent or throwaway filters
Automatic air vent and drain on water coils
Double deflection discharge grilles
Tell-tale drains and stainless steel drain pans
Condensate overflow switch
Dual density fiberglass, foil faced fiberglass or closed cell insulation
PSC or ECM motors
Seismic certified construction (OSHPD & IBC)
Remote mounted thermostats
Valve packages factory wired and assembled for field mounting
Drip lips for collection of condensate under valve packages
| Unit Size (42C) | 2 | 3 | 4 | 6 | 8 | 10 | 12 |
| Nominal Airflow (CFM) | 200 | 300 | 400 | 600 | 800 | 1000 | 1200 |
| Shipping Weight (lbs)* | |||||||
| 42CA | 36 | 39 | 49 | 59 | 64 | 95 | 107 |
| 42CE | 55 | 60 | 70 | 82 | 95 | 135 | 157 |
| 42CG | 98 | 118 | 126 | 168 | 176 | 215 | 245 |
| 42CK | 115 | 120 | 135 | 150 | 155 | 227 | 241 |
| Coils (fins/inch) | 10 | 10 | 10 | 10 | 10 | 10 | 10 |
| Motor (qty) 42C only | 1 | 1 | 1 | 1 | 1 | 2 | 2 |
| Blower (qty) | 1 | 1 | 2 | 2 | 2 | 4 | 4 |
| Filters (Nominal Size)(in.) (1-inch thick) | |||||||
| 42CA | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
| 42CE† | 10 x 18 | 10 x 22 | 10 x 28 | 10 x 33 | 10 x 40 | 10 x 54 | 10 x 62 |
| 42CG (Bottom Return) | 10 x 23½ | 10 x 28 | 10 x 32½ | 10 x 37 | 10 x 41 | 10 x 54½ | 10 x 63 |
| 42CG (rear return) | 8 x 23½ | 8 x 28 | 8 x 32½ | 8 x 37 | 8 x 41 | 8 x 54½ | 8 x 63 |
| 42CK (bottom return) | 10 x 28 | 10 x 28 | 10 x 33 | 10 x 45 | 10 x 45 | 10 x 62 | 10 x 62 |
| 42CK (rear return) | 7 x 21 | 7 x 21 | 7 x 27 | 7 x 38 | 7 x 38 | 7 x 52 | 7 x 52 |
| Qty | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Supply Duct Collar | 1-in. | 1-in. | 1-in. | 1-in. | 1-in. | 1-in. | 1-in. |
| Piping Connections (sweat) (in.) | |||||||
| Coil Outlet and Inlet | 5/8 OD | ||||||
| Drain Connection | 7/8 OD | ||||||
| Tell-Tale Drain | 5/8 OD | ||||||
*Calculate operating weight of unit: shipping weight + coil water weight x number of coil rows. †Filter size if located in return-air plenum. | |||||||
Brochure
Airstream Room Fan Coils Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Case Study
North Carolina Central University
Guide Specifications
42C Guide Specifications, 200 to 1200 Nominal Cfm
42C Series Fan Coil Air Conditioners 50/60 Hz 200 to 1200 cfm
Installation
Fan Coil Integration Guide
Fan Coil for AppController Installation and Start-up Guide
33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions
33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions
Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)
Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)
Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)
42C,D,V Series Fan Coil Air Conditioners
Product Data
i-Vu Open Fan Coil Open Product Data Sheet
42C Series Horizontal Fan Coil Air Conditioners 50/60 Hz 200 to 1200 cfm
REVIT and 3D DRW Files
42CE Horizontal Furred-In with Plenum Family REVIT files
42CA Horizontal Furred-In Family REVIT file
42CG Horizontal Cabinet Family REVIT file
42CK Horizontal Cabinet, Ducted Family REVIT file
42CEA Family REVIT Files
42CGB Family REVIT Files
42CAA Furred-In Family REVIT file
42CKA Cabinet, Ducted Family REVIT file
Submittal
42C, V, D, S, B Room Fan Coil Unit Color Guide
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment