Horizontal Fan Coil 42C | Carrier 42CA Furred-In Horizontal Fan Coil 42CE Furred-In with Plenum Fan Coil 42CG Horizontal Cabinet Fan Coil

Airstream™ 42C Horizontal Fan Coils

42C

42C fan coils deliver efficient heating and cooling with low‑cost installation, space‑saving design, and customizable finishes for seamless comfort in multi‑room buildings.

  • Reliable Performance
  • Enhanced Indoor Air Quality
  • Compact Design
Overview

Airstream™ 42C Horizontal Fan Coils deliver versatile heating and cooling solutions, designed to cater to hotels, apartments and multi-room buildings. With compact casings that maximize space and flexible configuration options, these units ensure seamless installation in limited spaces. Enhanced airflow, sound-absorbing insulation and energy-efficient motors contribute to both high performance and superior indoor air quality. Certified to meet AHRI and ETL standards, these fan coils guarantee reliability and safety for commercial HVAC applications.

  • ETL Listed
  • AHRI 440

Features

At a glance

Model

42CA

Furred-in

Model

42CE

Furred-in with Plenum

Model

42CG

Cabinet

Model

42CK

Cabinet, Ducted

Airflow

200 - 1,200 CFM

Ceiling Fan Coil 42C Ceiling Fan Coil 42C

Airstream™ 42C fan coils are engineered to boost energy efficiency, comfort and improve indoor air quality in compact, multi-room spaces.

Documents

Brochure

Airstream Room Fan Coils Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

North Carolina Central University

Guide Specifications

42C Guide Specifications, 200 to 1200 Nominal Cfm

42C Series Fan Coil Air Conditioners 50/60 Hz 200 to 1200 cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

33CSSP3-FC Debonair 7 Fan Coil Thermostat, 7-Day Programmable for 2 or 4-Pipe Systems Installation Instructions

33CSSN3-FC Debonair 2 Fan Coil Thermostat, Non-Programmable for 2 or 4-Pipe Systems Installation Instructions

Fan Coil Proportional 7-day Programmable Thermostat Installation Instructions (Neptronics)

Fan Coil Proportional BACnet Thermostat Communication Module User Guide (Neptronics)

Fan Coil Proportional BACnet Thermostat Installation Instruction (Neptronics)

42C,D,V Series Fan Coil Air Conditioners

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42C Series Horizontal Fan Coil Air Conditioners 50/60 Hz 200 to 1200 cfm

REVIT and 3D DRW Files

42CE Horizontal Furred-In with Plenum Family REVIT files

42CA Horizontal Furred-In Family REVIT file

42CG Horizontal Cabinet Family REVIT file

42CK Horizontal Cabinet, Ducted Family REVIT file

42CEA Family REVIT Files

42CGB Family REVIT Files

42CAA Furred-In Family REVIT file

42CKA Cabinet, Ducted Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance with installation or product selection? Explore our network of trusted experts for guidance.

Find an expert

Trust our network to help you find the perfect solution.

Our experts focus on delivering reliable, high-performance solutions, simplifying maintenance and reducing operational costs.