Belt Drive Fan Coil 42B

Airstream™ 42B Belt Drive Fan Coils

Technical Specifications

At a glance

Model

42BH

Horizontal

Model

42BV

Vertical

Airflow Range

600-4,000 CFM

Features

Performance Features
 

Airflow capacities from 600 to 4000 Cfm

Outside air capability with mixing box

Wide range of coil options for 2-pipe or 4-pipe system combinations

Motors available from ¼ hp to 5 hp

Forward-curved, centrifugal, double-inlet fans are statically and dynamically balanced at the factory

2 in. pleated filter for indoor air quality

 

Reliability Features
 

All equipment wiring complies with NEC requirements

Units constructed in accordance with ETL and ETL, Canada standards

Factory-installed motors and electric heaters are UL approved

Unit casing meets UL 181 and NFPA 90A standards

 

Maintenance Features
 

Removable, double-sloped stainless steel drain pan is standard for ease of cleaning

Primary and secondary drain connections provide backup in case the main connection is plugged

Removable panels make access to components and connections easy

Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data

 

Installation Features
 

Drives are pre-set at the factory for the specific airflow at the static pressures as ordered

Variable-pitch pulley adjusts at the jobsite to accommodate limited ranges of air quantities and pressures

Motor has an adjustable platform for easy belt adjustment

Knockouts are provided for hanging the horizontal units that will accept a 3/8 in. threaded rod at the top and bottom of all unit corners

1-in. long supply and return duct connections

Single point electrical connection

 

Standard Warranty
 

One-year parts

Options

Factory Installed Options
 

Chilled water, DX, or hot water heating coil options

1 or 2-inch filter choices for varying needs

Automatic air vents and drains on water coils

Optional double-wall cabinet construction and advanced insulation

 

Field-Installed Accessories
 

Mixing box for improved airflow control

Physical Data

Unit Size68101216203040
Nominal Cfm600800100012001600200030004000
42BH Operating Wt (lb.)
No heat235269292296360404505637
With heat266268327329395440542674
42BV Operating Wt (lb.)
No heat232234283287337412504606
With heat263265316320371448541644
Filters (2 in. pleated)
Number11112222
Size (in.)16½ x 2416½ x 2418¼ x 3318¼ x 3318¼ x 21½20¾ x 2229 x 2229 x 29
Face Area (sq. ft.)2.82.84.24.25.56.38.911.7
Hydronic Coils
Size (in.)15 x 2015 x 2015 x 2915 x 2915 x 3918 x 4027 x 4027 x 54
Face Area (sq. ft.)2.12.1334.14.97.710.3
Fins per inch10
Coil Water Volume (approx. gal. per row of coil)0.240.240.3240.3240.420.4920.7681.02
Fans
Qty...Size (in.)1...9 x 41...9 x 61...10 x 41...10 x 71...11 x 101...12 x 91...12 x 121...15 x 12
Hydronic Coil Conn. (in.)
8 Row (Cooling)1 nominal
1.125 OD
1½ nominal
1.625OD
4 and 6 Row (Cooling)¾ nominal
0.875OD
1 nominal
1.125OD
1½ nominal
1.625OD
1 Row (Heating)½ nominal
0.625 OD
1½ nominal
1.625OD
2 Row (Heating)½ nominal
0.625OD
1 nominal
1.125OD
1½ nominal
1.625OD
DX Coil Conn. Liquid Line (in.)¼ nominal
0.375OD
½ nominal
0.625
DX Coil Conn. Suction Line (in.)¾ nominal
0.875OD
1 nominal
1.125OD
1½ nominal
1.625OD
Drain Conn. Sizes (in.)¾ MPT

Documents

Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

42BHE,BVE Guide Specifications, 600 to 4000 Nominal Cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

42BHE,BVE06-40 Airstream™ System Fan Coil Air Conditioners

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42BHE,BVE06-40 Airstream™ System Fan Coils, 600 to 4000 Nominal Cfm

REVIT and 3D DRW Files

42BH Family REVIT file

42BV Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert