Belt Drive Fan Coil 42B Belt Drive Fan Coil 42B

Airstream™ 42B Belt Drive Fan Coils

42B

42B belt drive fan coils deliver year‑round comfort with central station efficiency, built for high‑static ducted applications in versatile configurations.

  • Enhanced Indoor Air Quality
  • Exceptional Airflow Range
  • Versatile Installation
Overview

The Airstream™ 42B Belt Drive Fan Coils are designed to deliver exceptional comfort and energy efficiency for commercial HVAC solutions. With an airflow capacity of up to 4,000 CFM, the 42B™ models support both horizontal and vertical installations to meet the demands of high-static, ducted applications. These units enhance indoor air quality through advanced filtration and promote reliability with robust construction and easy maintenance. From flexible climate control to long-lasting performance, the 42B fan coil redefines efficient HVAC solutions.

  • ETL Listed
  • UL Registered

Features

At a glance

Model

42BH

Horizontal

Model

42BV

Vertical

Airflow Range

600-4,000 CFM

Alt Text Alt Text

Airstream™ 42B Belt Drive Fan Coils are engineered for high performance, energy efficiency and optimal indoor air quality providing reliable, trusted, customized comfort.

Documents

Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

42BHE,BVE Guide Specifications, 600 to 4000 Nominal Cfm

Installation

Fan Coil Integration Guide

Fan Coil for AppController Installation and Start-up Guide

42BHE,BVE06-40 Airstream™ System Fan Coil Air Conditioners

Product Data

i-Vu Open Fan Coil Open Product Data Sheet

42BHE,BVE06-40 Airstream™ System Fan Coils, 600 to 4000 Nominal Cfm

REVIT and 3D DRW Files

42BH Family REVIT file

42BV Family REVIT file

Submittal

42C, V, D, S, B Room Fan Coil Unit Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance with installation or product selection? Explore our network of trusted experts for guidance.

Find an expert

Trust our network to help you find the perfect solution.

Engineered for long-term reliability, our fan coil systems are built to simplify maintenance and reduce operating costs.