​​Airstream™ 40U Unit Ventilator​ Carrier 40UV Vertical Unit Ventilator

​​Airstream™ 40U Unit Ventilator​

40U

40U Airstream™ unit ventilators deliver compact, efficient comfort with easy installation, dependable performance, and strict air quality compliance for schools, hospitals, and institutions.

  • Reliable Performance
  • Energy Optimization
Overview

​​The Airstream™ 40U Unit Ventilator offers robust climate control and superior indoor air quality, making it ideal for schools, hospitals and institutions. With vertical and horizontal configurations, it features an insulated outdoor air damper for precise ventilation, a double-sloped drain pan for effective moisture management and advanced air filtration for healthier environments. Constructed with heavy-gauge steel and corrosion-resistant finishes, the 40U ensures durable performance with minimal maintenance.​

  • ETL Certified

Features

At a glance

Model

40UV

Vertical

Model

40UH

Horizontal

Airflow Range

750 - 1,500 CFM

Airstream™ 40U Unit Ventilator Airstream™ 40U Unit Ventilator

​​The Airstream™ 40U Unit Ventilator redefines climate control by blending energy efficiency with durable performance, backed by cutting-edge innovation for a healthier indoor environment.​

Documents

Guide Specifications

40UV/UH Guide Specifications, 750-1500 Nominal cfm

Installation

Unit Ventilator Integration Guide

i-Vu Open Unit Ventilator V2 for AppController Installation and Start-Up Guide

40UV,UH Floor and Ceiling Mounted Unit Ventilators, P/N 5H1060560000

Product Data

40UV/UH Size 0750-1500 Floor and Ceiling Mounted Unit Ventilator, 750-1500 Nominal cfm

REVIT and 3D DRW Files

40U Revit Ceiling Mounted Unit Ventilator

40U Revit Floor Mounted Unit Ventilator

Submittal

Unit Ventilator Color Guide

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Unit Ventilators: a Primer

Need assistance? Connect with our network of trusted HVAC professionals.

Find an expert

Trust our network to help you find the perfect solution.

At Carrier, reliability shapes every design. The 40U’s simplified maintenance and proven excellence mean you save time and reduce costs.