Aero® Air-Handling Units
AERO® 39S Indoor/Outdoor Small Air Handler
Model
39SHIndoor Horizontal – 400 to 8,500 CFM
Model
39SVIndoor Vertical – 800 to 4,000 CFM
Model
39SROutdoor – 800 to 8,500 CFM
Model
39SMIndoor Modular – 1,600 to 8,500 CFM
Construction
CompactConstruction
Double-WallApplication
Indoor, OutdoorAll units are shrink wrapped for complete protection during transit
Indoor and outdoor models ranging from 400 to 8,500 nominal CFM
Belt driven forward curved fans
Chilled water, hot water, electric heat and steam coils
Pre-heat and reheat configurations
Double-wall construction along with numerous insulation options for single-wall construction
Future releases to include the following:
R-22 and R-410A compatible coils
Dual refrigerant circuits
Thermostatic expansion valves
Economizer packages
Certified performance in accordance with AHRI Standard 430
Painted galvanized steel construction
Condensate drain pan available in stainless steel, galvanized steel or plastic on most sizes
Service through removable access panels
Hinged access panels on 39SR units
Standard, 2-in. filters
39SH, 39SV and 39SM units may be mounted in ceilings, closets, attics, etc.
39SR units may be curb mounted and can be piped through the bottom, within the curb
Ducted or free return connections
Field convertible discharge
Water and condensate connections are FPT
Single point electrical connection
One-year parts
TXV packages (thermostatic expansion valve)
Condensate drain pan options
Hinged access panels (39SR units only)
Dual refrigerant circuits
Pre-heat and reheat configurations
Coil options
R-22 or R-410A compatible coils
Double-wall construction
Insulation options
Roof curbs
Economizer and Damper Packages
Brochure
Aero® Air-Handling Units
A World of Comfort 2025 - Brochure
The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
39SH,SV,SR,SM Guide Specifications, 400 to 8,500 Nominal Cfm
Installation
39SH,SV,SM,SR00-17 Indoor and Outdoor Air Handlers
Product Data
39SH,SV,SR,SM00-17 Indoor and Outdoor Air Handlers, 400 to 8,500 Nominal Cfm
White Paper
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper