39L,T Marine Light Accessory Kit
AERO® 39L™ Indoor Air Handler
Construction
Double-WallConstruction
Compact SingleApplication
IndoorAirflow Range
1,800 - 15,000CFM
All units are shrink wrapped for complete protection during transit
Air-flows ranging from 1,800 to 15,000 nominal cfm
Horizontal and vertical draw-thru arrangements
Single or double wall construction
Belt driven, forward curved blowers
Chilled water, hot water, direct expansion (DX), and steam coils
Various coil face areas, fin densities, and circuiting arrangements
Electric preheat available over a wide kW range
Dual refrigerant circuits
Parallel blade dampers on mixing boxes
1-1/2 lb density insulation or optional foil-faced 3 lb density insulation
Water and steam coil performance rated and certified; and refrigerant coil performance rated in accordance with AHRI 410
Fan airflow performance rated and certified in accordance with AHRI 430
Galvanized steel construction
Precision-balanced fan wheels limit vibration and eliminate abnormal stress on bearings and other components
Internally mounted motor and belt drive package
Sloped, double-wall stainless steel drain pan complies with ASHRAE Standard 62
ETL certified
Double-wall hinged access panels
Blower housing serviceable without disconnecting ductwork
Rugged pillow-block bearings rated at 200,000 hours average life
Tool-less filter change
2-in. or 4-in. flat and angled filter sections
Units may be mounted in ceilings, closets, attics, etc.
Ducted or free return connections
Field convertible discharge
Suspension hardware
Lifting brackets to facilitate unit rigging
Small footprint
One-year parts only
Extended warranty packages available
Stainless steel condensate drain pan
Coil type options: Chilled water coils, Hot water coils, DX coils, Steam coils, Electric heat coils, Copper coils
Coil face area, fin density, and circuiting arrangement options
Blower motor and belt drive package
Flat or angled filter section (2 in. or 4 in.)
Single or double wall construction
Horizontal or vertical arrangements
1-1/2 lb density insulation or foil-faced 3 lb density insulation
TXV (thermostatic expansion valve) packages
Marine light installation kit
Viewport installation kit
Filter kits
Suspension hardware
| Size | Nominal Capacity* (Cfm) | Length (in) | Width (in) | Height (in) |
| 03 | 1,500 | 30 | 38 | 25 |
| 06 | 3,000 | 34 | 46 | 29 |
| 08 | 4,100 | 37 | 50 | 33 |
| 10 | 5,000 | 37 | 58 | 33 |
| 12 | 6,400 | 37 | 66 | 33 |
| 15 | 7,500 | 45 | 66 | 40 |
| 18 | 9,000 | 49 | 66 | 44 |
| 21 | 12,000 | 49 | 78 | 44 |
| 25 | 14,000 | 57 | 78 | 52 |
*Capacities based on small face area coil @ 500 ft/min.
Dimensions are for typical 39LB cooling only.
Accessory and Kit Data
39L,T Marine Light Accessory Kit
39L,T Accessory View Port Kit
39L,T Accessory External Lubrication Line Kit
Brochure
Aero® Air-Handling Units
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
39LA,LB,LC,LD,LF,LG,LH Guide Specifications, 1,800 to 15,000 Nominal Cfm
Installation
39L ACH580 VFD Supplemental Instructions
39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement
39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement
39LA,LB,LC,LD,LF,LG,LH03-25 Indoor Air-Handling Units
Product Data
39LA,LB,LC,LD,LF,LG,LH03-25 Indoor Air Handlers, Nominal 1,800 to 15,000 cfm
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment
White Paper
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper