AERO® 39L Indoor Air Handlers: VAV Systems

AERO® 39L™ Indoor Air Handler

39L

AERO 39L air handler delivers reliable heating, cooling, and ventilation with durable galvanized steel, double‑walled doors, and ASHRAE‑compliant condensate control for versatile applications.

  • Ultra-Compact Design
  • Configurable for Horizontal and Vertical Installations
  • Energy-Efficient Performance
Overview

The AERO® 39L™ Indoor Air Handler redefines commercial HVAC with a low-profile, energy-efficient design that supports superior indoor air quality. Designed for flexibility, it handles airflows from 1,800 to 15,000 CFM, making it ideal for a range of applications, including heating, cooling and ventilation. Featuring galvanized steel construction, advanced insulation options and easy accessibility through double-walled access doors, this air handler delivers reliability, performance and seamless maintenance. Enhance your building's energy efficiency and comfort with a solution tailored to your space-saving needs.

  • AHRI 410 Certified
  • AHRI 430 Certified
  • UL Listed

Features

At a glance

Construction

Double-Wall

Construction

Compact Single

Application

Indoor

Airflow Range

1,800 - 15,000 CFM

AERO® 39L Indoor Air Handlers: VAV Systems AERO® 39L Indoor Air Handlers: VAV Systems

AERO® 39L Air Handler with its compact footprint, flexible configurations and energy efficiency delivers improved air quality while helping to reduce operating costs.

Documents

Accessory and Kit Data

39L,T Marine Light Accessory Kit

39L,T Accessory View Port Kit

39L,T Accessory External Lubrication Line Kit

Brochure

Aero® Air-Handling Units

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

39LA,LB,LC,LD,LF,LG,LH Guide Specifications, 1,800 to 15,000 Nominal Cfm

Installation

39L ACH580 VFD Supplemental Instructions

39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement

39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement

39LA,LB,LC,LD,LF,LG,LH03-25 Indoor Air-Handling Units

Product Data

39LA,LB,LC,LD,LF,LG,LH03-25 Indoor Air Handlers, Nominal 1,800 to 15,000 cfm

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our extensive network of trusted experts ready to assist you with Carrier’s industry-leading HVAC solutions.

Find an expert

Trust our network to help you find the perfect solution.

Engineered for reliability and ease of maintenance, ensuring you experience peak performance with minimized downtime.