Carrier QuantumLeap Data Centers Solutions
Carrier 39DC Data Center Cooling System
Construction
Double-WallApplication
Indoor, OutdoorAirflow Range
18,900 - 62,900CFM (@25DT)
Draw thru configuration
Direct drive airfoil blade fans with premium efficiency variable speed EC Motors
MERV 8 filters
Aluminum fin cooling coil 0020 copper tubes and 00075 aluminum fins
16 GA double wall construction max leakage 1% at 6 WC pressure
Max deflection L/240
Single point piping connection
Custom color available (black is standard)
All service access from front of unit
Seismic construction Ip10 or Ip15
Floor stand
Dual power connection with auto transfer switch
PLC based controls with pressure independent control valve
Blow thru configuration
Isolation damper
Plenum to connect unit to ceiling plenum
Software based teaming function
VFD with premium efficiency motors in lieu of ECM
Design for elevation up to 8000
Factory performance test at design conditions
Splits as required to fit existing space
Startup and first year warranty
| 39DC-150 | 39DC-250 | 39DC-300 | 39DC-500 | |
| Capacity | 150kW | 250kW | 300kW | 500kW |
| CFM @25DT | 18,900 | 31,500 | 37,700 | 62,900 |
| Approach | 6 | 6 | 6 | 6 |
| Fan kW | 6 | 9.7 | 14.9 | 24.6 |
| Dimensions | 36”x96”x96”h | 48”x144”x102”h | 60”x168”x114”h | 60”x168”x168”h |
Brochure
Carrier QuantumLeap Data Centers Solutions