Carrier Custom 39CC Air Handlers: Double-Wall Units

Carrier 39CC Custom Double-Wall Air Handler

Technical Specifications

At a glance

Construction

Custom Double-Wall

Application

Indoor, Outdoor

Airflow Range

1,000 - 300,000+

CFM

Features

Key Features
Cabinet Construction
Panel Features
Base Features

Indoor & outdoor units (39CCN / 39CCW)

Bolted standing seam construction

Foam panel construction 2-3-4 inch double wall

Quality custom construction

Specified to meet critical dimensions

Variable aspect ratio

Split locations

Design for disassembly

ASHRAE Standard 111 Class 6 or better at 1.5 times operating pressure

Thermal Break and Standard Construction

Galvanealed steel 16 & 18 gauge

304 Stainless steel 16 & 18 gauge

316 Stainless steel 16 & 18 gauge

Aluminum high strength 16 gauge

Polyurethane powder coat paint

ASTM B117 salt spray (min 2000 hours)

Carrier Gray

Color options

All panels are removable

Double wall

Thickness – 2”, 3”, & 4” available

Foam or Fiberglass insulation

Materials - liners

Galvanized

304 Stainless steel

316 Stainless steel

Aluminum

Solid or Perforated

Structural channel base

ASTM A36 steel

All steel welded base structures

Maximum floor support spacing – 24”

Fan, coil & major component sections directly supported by base structure

Fully insulated

Floor Features
Roof Features
Door Features
Drain Pan Features

Welded floor

Standard - welds on 6” centers

Full seam weld optional

No penetrations through the floor

Standard – heavy gauge galvanized

Optional – Stainless steel & Aluminum

Tread Plate option

Bolted standing seam construction

Roof cleats

Protect exposed seam

Outdoor units

¼" per foot slope for drainage

High quality leak tight access doors

Double wall - injected foam insulation

Extruded aluminum frames

Molded nylon conical roller-type latches

Heavy duty hinges

16 gauge 304 stainless steel

Double wall

2” foam insulation

Eliminated condensation under pan

IAQ design – dual slope

Options

Factory Options
Fan Options
Coil Options

Energy Recovery

Wheels

Fixed plate heat exchangers

Heat Pipe

Gas heat

Electric heat

Airflow measurement

Specialty fans

Single point power

Controls mounting & testing

Factory mounted & wired VFD's

Bypass panels

Motor starter panels

UL 508 listed panels

Maintenance GFCI

Service lights

Commercial duty

Twin City Fans (preferred supplier)

Airfoil plenum

DWDI

Forward curve

Airfoil

Backward Inclined

Direct Drive plenum

Static pressures to 12”

CFM – 300,000+

AMCA certified – Standard 210

Bearings minimum L10-80,000 Hr

Fan array design to meet schedule requirements

Modular plenum fans with reduced noise levels

AHRI Certified

Chilled & Hot water

5/8” OD

Thickness - .020”, .025”, .035”, .049”

Aluminum or Copper Fin

Casings – 16 gauge 304SS

DX

Steam

5/8” or 1”

Heresite coating

UV Lights

Documents

Brochure

Carrier Custom Air Handling Solutions Brochure

A World of Comfort 2025 - Brochure

The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Center for Intelligent Buildings

Guide Specifications

39CCM,CCW Guide Specifications

Installation

39CCN,CCW Indoor and Outdoor Custom Air Handlers

Presentation

Carrier Custom 39CC Shake Table Test Video

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Ask Carrier.

Find an expert