WeatherMaster® 36S Water-Control Induction Air Terminal

WeatherMaster® 36S Water-Control Induction Air Terminal

Technical Specifications

Features

Performance Features
 

Primary airflow capacities from 20 to 130 cfm

Sound absorbing primary air plenum

2 or 4-pipe models

Vertical, horizontal, low profile, and high performance arrangements

Constant air movement

Utilizes water control valves for capacity control

 

Reliability Features
 

No moving parts

 

Maintenance Features
 

No electrical components that can break down

Easily removable and cleanable lint screen

 

Installation Features
 

No electrical connections required

Simple mounting on wall mounting strip

Smaller duct requirements than traditional VAV duct systems

 

Standard Warranty
 

One-year parts

Options

Factory-Installed Options
 

Five adjustable nozzle arrangements

Manual air vents for coils

Drainable condensate pan for efficient moisture management

 

Field-Installed Accessories
 

Wall mounting strips for secure installation

Custom enclosures tailored to your setup

Lint screens for improved airflow efficiency

Air transition fitting

Documents

Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

36S Guide Specifications, 19.4 to 131.9 cfm (1770 to 8900 Btuh)

Installation

36S Induction Air Terminals (Bypass and Water Control)

Operation

36R,S Induction Air Terminals

Product Data

36S Weathermaster® Water Control Induction Air Terminals 19.4 to 131.9 cfm (1770 to 8900 Btuh)

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert