Activair™ 36IB Induction Beams: Ventilation Systems

Activair™ 36IB Induction Beams

Technical Specifications

At a Glance

Model

36IBA

Base Unit

Model

36IBAC

All-Way Discharge

Model

36IBAN

1-Way Discharge, Narrow

Model

36IBAS

1-Way Discharge, Square

Airflow

60 - 1,285 CFM

Features

Performance Features
 

11-476 Cfm primary air for ventilation

Low sound

ETL independently tested and verified

Two or four pipe operation

Provides both sensible and latent cooling with a drain pan as standard

Compatible with chilled water temperatures down to 42 F

Coil capacities up to 22,000 BTUH cooling and 56,000 BTUH heating

 

Reliability Features
 

No moving parts

No electrical components

 

Maintenance Features
 

Hinged bottom panel provides easy access for cleaning

 

Installation Features
 

No electrical connections required

Smaller duct requirements

Flush mount unit is designed for standard 2’x4’ drop ceiling

 

Standard Warranty
 

One-Year parts

Options

Factory-Installed Options
 

Customizable induction nozzles for tailored capacity requirements.

A diverse selection of grilles with optional color customization.

Integrated hot water heating coil for precise temperature control.

Exterior unit insulation is available for applications with low temperature primary air or chilled water

Height extension collars available to facilitate gravity drainage from the drain pan

 

Field-Installed Accessories
 

Disposable and washable filter systems for enhanced air cleanliness

Comprehensive drainage options, including float safety switches and traps

Physical Data

36IBAC Unit Physical Data

 
Size C
Size D
Weight, Dry (lb)70130
Weight, Operating (lb)90150
Length (in)2448
Width (in)2448
Height (in)1218
Coil Connection (in)
2-Pipe3/4 OD3/4 OD
4-Pipe Cooling Coil3/4 OD3/4 OD
4-Pipe Heating Coil1/2 OD1/2 OD
Drain Connection (in)3/43/4

36IBAR Unit Physical Data

 
Size B
Weight, Dry (lb)71
Weight, Operating (lb)73
Length (in)48
Width (in)24
Height (in)11-1/2
Coil Connection (in)
2-Pipe1/2 OD
4-Pipe Cooling Coil1/2 OD
4-Pipe Heating Coil1/2 OD
Drain Connection (in)3/4

36IBAN Unit Physical Data

 
Size A
Size B
Weight, Dry (lb)3341
Weight, Operating (lb)4149
Length (in)4848
Width (in)1224
Height (in)11-1/212-1/2
Coil Connection (in)
2-Pipe1/2 OD1/2 OD
4-Pipe Cooling Coil1/2 OD1/2 OD
4-Pipe Heating Coil1/2 OD1/2 OD
Drain Connection (in)3/43/4

36IBAM Unit Physical Data

 
SIze C
Weight, Dry (lb)47
Weight, Operating (lb)49
Length (in)24
Width (in)24
Height (in)15
Coil Connection (in)
2-Pipe1/2 OD
4-Pipe Cooling Coil1/2 OD
4-Pipe Heating Coil1/2 OD
Drain Connection (in)3/4

36IBAS Unit Physical Data

 
Size C
Weight, Dry (lb)42
Weight, Operating (lb)47
Length (in)24
Width (in)24
Height (in)16-1/2
Coil Connection (in)
2-Pipe1/2 OD
4-Pipe Cooling Coil1/2 OD
4-Pipe Heating Coil1/2 OD
Drain Connection (in)3/4

36IBAL, BAJ Unit Physical Data

 
Size B
Size C
Size E
Size F* (ETO)
Weight, Dry (lb)604080108
Weight, Operating (lb)8456112124
Length (in)48247296
Width (in)24242424
Height (in)14141414
Coil Connection (in)
2-Pipe3/43/43/43/4
4-Pipe Cooling Coil3/43/43/43/4
4-Pipe Heating Coil3/43/43/43/4
Drain Connection (in)3/43/43/43/4

Documents

Brochure

Selection Criteria for Carrier ActivAIR™ Induction Beams

ActivAIR™ Induction Beams - Engineered Comfort for Today’s Buildings

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Center for Intelligent Buildings

Guide Specifications

36IBAN,S,R,M Guide Specifications, 2 to 4 ft

36IBAL,J Guide Specifications, 2, 4, 6 and 8 ft

36IBAC Guide Specifications, 2 to 4 ft

Installation

36IBAC,N,S,M,R,L,J Induction Beams

Press Release

Press Release - New 36IB Induction Beam from Carrier Provides Increased Energy Performance

Product Data

36IBAC,N,R,S,M,L,J Series Induction Beams, 60 to 1,285 cfm

REVIT and 3D DRW Files

36IBANA Family REVIT file

36IBANB Family REVIT file

36IBACC Family REVIT file

36IBACD Family REVIT file

36IBASC Family REVIT file

White Paper

Induction Beams, Engineered Comfort for Today’s Buildings

Need assistance? Ask Carrier.

Find an expert