Activair™ 36IB Induction Beams: Ventilation Systems Activair™ 36IBAC - All-Way Discharge Induction Beam: Ventilation Systems Activair™ 36IBAN - 1- Way Narrow Discharge Induction Beam: Ventilation Systems Activair™ 36IBAS - 1- Way Square Discharge Induction Beam: Ventilation Systems Activair™ 36IBANA - 1- Way Narrow Discharge Induction Beam: Ventilation Systems

Activair™ 36IB Induction Beams

36IB

Induction beams provide flexible, energy‑efficient cooling and precise climate control by streamlining primary air systems to handle only required ventilation, delivering maximum efficiency and savings for modern commercial spaces.

  • Flexible Air Distribution
  • Precision Climate Control
  • Low Environmental Impact
Overview

Activair™ 36IB Induction Beams redefine efficient cooling and heating for commercial spaces by combining cutting-edge chilled beam technology with energy-efficient performance. Featuring low sound operation, flexible air distribution and compatibility with chilled water temperatures as low as 42°F, this system ensures superior climate control while optimizing indoor air quality. With capacities reaching up to 22,000 BTU/h cooling and 56,000 BTU/h heating, this innovative unit provides powerful, eco-friendly performance that meets modern demands seamlessly.

Features

At a glance

Model

36IBA

Base Unit

Model

36IBAC

All-Way Discharge

Model

36IBAN

1-Way Discharge, Narrow

Model

36IBAS

1-Way Discharge, Square

Airflow

60 - 1,285 CFM

Activair™ 36IB Induction Beams: Ventilation Systems Activair™ 36IB Induction Beams: Ventilation Systems

Activair™ 36IB Induction Beams are engineered for energy efficiency and indoor air quality, delivering innovative climate control while reducing operational costs.

Documents

Brochure

Selection Criteria for Carrier ActivAIR™ Induction Beams

ActivAIR™ Induction Beams - Engineered Comfort for Today’s Buildings

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Center for Intelligent Buildings

Guide Specifications

36IBAN,S,R,M Guide Specifications, 2 to 4 ft

36IBAL,J Guide Specifications, 2, 4, 6 and 8 ft

36IBAC Guide Specifications, 2 to 4 ft

Installation

36IBAC,N,S,M,R,L,J Induction Beams

Press Release

Press Release - New 36IB Induction Beam from Carrier Provides Increased Energy Performance

Product Data

36IBAC,N,R,S,M,L,J Series Induction Beams, 60 to 1,285 cfm

REVIT and 3D DRW Files

36IBANA Family REVIT file

36IBANB Family REVIT file

36IBACC Family REVIT file

36IBACD Family REVIT file

36IBASC Family REVIT file

White Paper

Induction Beams, Engineered Comfort for Today’s Buildings

For tailored solutions, connect with our trusted network of HVAC professionals dedicated to reliable support and expert guidance.

Find an expert

Trust our network to help you find the perfect solution.

Our cutting-edge engineering prioritizes energy savings, operational ease and reliable performance to simplify ownership and reduce total costs.