Axis Overhead Air Terminals Brochure
AXIS™ 35N Mixing Dual-Duct VAV Terminal
Type
Dual-DuctAirflow Range
50 - 3,700 CFMAirflow capacities from 50 to 3.700 cfm
Round inlet sizes from 4 in. through 16 in. diameter
22 gage, galvanized steel casing construction
Suitable for low, medium, or high pressure applications
Linear, multiple-point, averaging velocity sensor with an amplified signal
Damper blade has a flexible gasket for tight airflow shutoff
Damper blade operates over a full 90 degrees
All damper assemblies utilize a solid ½ in. shaft that rotates in self-lubricating Delrin® bearings
Pressure independent controls include Carrier Comfort Network® (CCN), analog, and pneumatic controls
Unit casing lined with ½ in. thick, 1-1/2 lb dual density fiberglass insulation
Multiple casing liners available
Certified performance in accordance with ARI Standard 880
Casings and insulation meet UL-181 and NFPA-90A requirements
Available 6 in. x 9 in. bottom access panel for easy accessibility during routine inspections and maintenance
Label information adhered to each unit includes model, size, airflow (cfm), balancing chart, and tagging data
Rectangular discharge with slip and drive connections provides quick and easy connection to downstream ductwork
Compact unit casing accommodates installation in reduced ceiling plenum space
Factory-installed controls
All round collars accommodate standard spiral and flex duct sizes
Balancing taps provided for easy airflow verification
One-year parts
Control options: Analog electronic controls, Carrier Comfort Network (CCN) VAV controls, Pneumatic controls, No controls
Hanger brackets
Liner options: 1 in. thick, dual density fiberglass, Cellular, Steriliner (foil-faced duct board), Sterilwall (35L; double wall), Perforated double wall, None
Bottom access panel
20 gage, galvanized steel casing
Remote wall sensor
Supply-air temperature sensor
Brochure
Axis Overhead Air Terminals Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
35L, 35N Guide Specifications, 50 to 7100 Nominal Cfm (35L), 50 to 3700 Nominal Cfm (35N)
Installation
35L,N Dual Duct Terminal Units Variable Volume System
Product Data
35L, 35N Dual Duct, Variable Air Volume Terminal Units, 50 to 7100 Nominal Cfm
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment