AXIS™ 35N Mixing Dual-Duct VAV Terminals

AXIS™ 35N Mixing Dual-Duct VAV Terminal

35N

Compact and flexible, the 35N dual-duct terminal provides precise temperature control by adjusting air volume from hot and cold supply ducts for optimal comfort.

  • Compact Design
  • Flexible Airflow Management
  • Adaptive Control Options
Overview

The AXIS™ 35N Mixing Dual-Duct VAV Terminal integrates effortlessly into commercial HVAC systems, delivering precise climate control and energy efficiency across airflow capacities of 50 to 3,700 cfm. Designed to enhance indoor air quality and ensure dependable performance, its compact, durable build allows for easy installation, while versatile control options provide unmatched adaptability for new or upgraded systems.

  • AHRI 880 Certified

Features

At a glance

Type

Dual-Duct

Airflow Range

50 - 3,700 CFM

AXIS™ 35N Mixing Dual-Duct VAV Terminals AXIS™ 35N Mixing Dual-Duct VAV Terminals

Discover the AXIS® 35N air terminal — flexible, energy-efficient climate control that optimizes air quality and comfort. Achieve peak performance and comfort.

Documents

Brochure

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

35L, 35N Guide Specifications, 50 to 7100 Nominal Cfm (35L), 50 to 3700 Nominal Cfm (35N)

Installation

35L,N Dual Duct Terminal Units Variable Volume System

Product Data

35L, 35N Dual Duct, Variable Air Volume Terminal Units, 50 to 7100 Nominal Cfm

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need help? Explore our network of trusted experts or connect with a local HVAC specialist.

Find an expert

Trust our network to help you find the perfect solution.

Engineered for durability and peak reliability, the AXIS® 35N air terminal ensures smoother operations and simplified maintenance at every stage.