AXIS™ 35K Single-Duct VAV Bypass Air Terminal

AXIS™ 35K Single-Duct VAV Bypass Air Terminal

Technical Specifications

At a Glance

Type

Single-Duct

Airflow Range

200 - 4,000 CFM

Features

Performance Features
 

Airflow capacities from 200 to 4400 cfm

Round inlet sizes from 6 in. through 18 in. diameter

Rectangular inlet on size 22

20 gauge, galvanized steel casing construction

Single-blade design results in fewer parts

Manual discharge damper with no spring loaded parts

Unit casing lined with ½ in. thick, 1½ lb dual density fiberglass

Low pressure drop

 

Reliability Features
 

Insulation meets UL-181 and NFPA-90A requirements

 

Maintenance Features
 

Label information adhered to each unit includes model, size, airflow (cfm), balancing chart, and tagging data

 

Installation Features
 

Side bypass discharge for easy access to balancing dampers

Factory-installed controls

All round collars accommodate standard spiral and flex duct sizes

 

Standard Warranty
 

One-year parts

Options

Factory-Installed Options
 

Control options: Analog controls, Pneumatic controls

Hanger brackets

 

Field-Installed Accessories
 

Manual inlet damper

Documents

Brochure

Axis Overhead Air Terminals Brochure

Guide Specifications

35K Guide Specifications, 110 to 4400 cfm

Installation

35KA,KN,KP06-18 Bypass Terminal Units for Variable Air Volume Systems

Product Data

35K Bypass Terminal, 110 to 4400 cfm

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert