VVT Zoning System Brochure Low Resolution 1/21
AXIS™ 35J Single-Duct Retrofit Terminal
Type
Single-DuctAirflow Range
45 - 3,700 CFMAirflow capacities from 45 to 3700 cfm
Round inlet sizes from 4 in. through 16 in. diameter
Rectangular inlet on size 22
22 gauge, galvanized steel casing construction
Converts high-pressure mechanical constant volume systems to low-pressure variable volume systems
Linear, multiple-point, averaging velocity sensor with an amplified signal
Damper blade has a flexible gasket for tight airflow shutoff
Damper blade operates over a full 90°
All damper assemblies utilize a solid ½ in. shaft that rotates in self-lubricating Delrin® bearings
Pressure independent or dependent controls, including Carrier i-Vu Open (BACnet), Carrier Comfort Network® (CCN), analog, or pneumatic controls
Casings meet UL-181 and NFPA-90A requirements
NEMA 2 steel control enclosure for electric or electronic components
Label information adhered to each unit includes model, size, airflow (cfm), balancing chart, and tagging data
Factory-installed controls
All round collars accommodate standard spiral and flex duct sizes
Balancing taps provided for easy airflow verification
One-year parts
Control options: Analog electronic controls, Carrier i-Vu Open VAV or VVT controls, Carrier Comfort Network (CCN) VAV or VVT controls, Pneumatic controls, No controls or field-supplied DDC (direct digital controls) third party controls for factory mounting
Left-hand or right-hand control enclosure
20 gauge, galvanized steel casing
304 stainless steel casing
Remote wall sensor
Supply-air temperature sensor
Brochure
VVT Zoning System Brochure Low Resolution 1/21
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
Axis Overhead Air Terminals Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Guide Specifications
35J Guide Specifications, 45 to 3700 Nominal cfm
Product Data
i-Vu Open VVT Zone II Controller Product Data Sheet
35J Single-Duct Retrofit Terminal Units for Variable Volume Systems, 45 to 3700 cfm
i-Vu Open VAV Zone II Single Duct Product Data Sheet
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment
White Paper
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper