VVT Zoning System Brochure Low Resolution 1/21
AXIS™ 35E Single-Duct Terminal
Type
Single-DuctAirflow Range
45 - 7,100 CFMAirflow capacities from 75 to 5995 m3/h
Round inlet sizes from 4 in. through 16 in. diameter
Galvanized steel casing construction
Suitable for low, medium, or high pressure applications
Linear, multiple-point, averaging velocity sensor with an amplified signal
Damper blade has a flexible gasket for tight airflow shutoff
Damper blade operates over a full 90 degrees
Pressure independent, BACnet protocol is standard and Carrier Control Network (CCN) is optional
Electronic speed control (silicon controlled rectifier [SCR] type) allows field adjustable fan airflow
Isolated motor/blower assembly
Electric or hot water reheat coils
Multiple casing liners available
Electric heat (1 to 3 stages) or proportional heat
Heaters equipped with primary automatic and secondary manual reset thermal cutout fuse and positive pressure air flow switch
Strong integral panel/post construction
Removable bottom access panel for easy accessibility during routine inspections and maintenance
Label information adhered to each unit includes model, size, airflow (m3/h), balancing chart, and tagging data
Rectangular discharge with slip and drive connections provides quick and easy connection to downstream ductwork
Compact unit casing accommodates installation in reduced ceiling plenum space
Factory-installed controls
All round collars accommodate standard spiral and flex duct sizes
Balancing taps provided for easy airflow verification
Single point electrical connection
Electric heater
Filter
On/Off hot water valve
Controls
Control panel
Brochure
VVT Zoning System Brochure Low Resolution 1/21
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
Axis Overhead Air Terminals Brochure
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Case Study
Marine Terminal Building
Carrier University Training Center
University Hospitals Ashtabula Health Center
Guide Specifications
35E Guide Specifications, 23 to 7100 Nominal cfm
Installation
35E Single-Duct Terminal Units Variable Volume System
Product Data
i-Vu Open VVT Zone II Controller Product Data Sheet
i-Vu Open VAV Zone II Single Duct Product Data Sheet
TruVu™ TV-VAVB3-E2 Product Data
TruVu™ TV-VVTZC-E2 Product Data
TruVu™ TV-VVTBP-E2 Product Data
35E Axis™ Single-Duct Terminal Units for Variable Volume Systems, Nominal 40 to 7000 cfm
REVIT and 3D DRW Files
35E Single Duct Terminal Unit Family REVIT Files
35E REVIT Files
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment
White Paper
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper