AXIS™ 35E Single-Duct Terminal

AXIS™ 35E Single-Duct Terminal

35E

Versatile and compact, the 35E single-duct terminal offers flexible control packages for cooling or cooling with reheat. Its small size ensures easy installation, while its design supports maximum configuration flexibility for diverse applications.

  • Compact Design
  • Advanced control packages with BACnet integration
  • Exceptional energy performance for optimized HVAC operations
Overview

The AXIS™ 35E Single-Duct Terminal combines energy efficiency, versatile airflow up to 7,100 CFM and precision climate control. Built for low to high-pressure applications, it features galvanized steel construction, tight-shutoff gaskets and intelligent controls like BACnet protocol compatibility. Compact and adaptable, it ensures superior indoor air quality and seamless integration into commercial spaces for uncompromised comfort.

  • AHRI 880 Certified
  • ETL Listed

Features

At a glance

Type

Single-Duct

Airflow Range

45 - 7,100 CFM

AXIS™ 35E Single-Duct Terminals: Air Terminals AXIS™ 35E Single-Duct Terminals: Air Terminals

Optimize your HVAC system with the AXIS™ 35E, a versatile and flexible air terminal engineered to elevate indoor comfort and air quality while reducing the total cost of ownership.

Documents

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Marine Terminal Building

Carrier University Training Center

University Hospitals Ashtabula Health Center

Guide Specifications

35E Guide Specifications, 23 to 7100 Nominal cfm

Installation

35E Single-Duct Terminal Units Variable Volume System

Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

i-Vu Open VAV Zone II Single Duct Product Data Sheet

TruVu™ TV-VAVB3-E2 Product Data

TruVu™ TV-VVTZC-E2 Product Data

TruVu™ TV-VVTBP-E2 Product Data

35E Axis™ Single-Duct Terminal Units for Variable Volume Systems, Nominal 40 to 7000 cfm

REVIT and 3D DRW Files

35E Single Duct Terminal Unit Family REVIT Files

35E REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our trusted expert network to find the right fit for your project.

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers are committed to reliability, ease of maintenance and excellence in every product we design to reduce operational complexity and costs.