AquaForce® 30XF Air-Cooled Chiller
Engineered for mission-critical performance, reliability, and energy-efficient cooling in data center environments.
Is your data center ready to efficiently meet growing cooling demands?
In today's data centers, uptime, efficiency, and sustainability are essential. That’s why Carrier designed a solution to deliver it all. Meet the AquaForce® 30XF air-cooled screw chiller - specifically designed to meet the unique demands of data centers & mission-critical facilities.
Annual Energy Savings
up to 50%*
*Based on operating conditions of 75F LWT in Washington, DC, with approximately 90% of running hours in part-load and total free cooling operation
Operation
-20°F up to 140°F outdoor air temperature
Cooling Output
Ultrafast-capacity recovery system can resume 100% cooling output within 3 minutes
Big Benefits for Data Center Environments
Refrigerant: R-513A refrigerant with lower global warming potential*
Cooling Capacity: 400 – 500 Tons (1,400 – 1,758 kW) cooling capacity at AHRI 550/590 Standard Rating Conditions
*R-513A has a 629 GWP100 according to the Intergovernmental Panel on Climate Change Fourth Assessment Report (AR4). GWP is a measure of a substance’s climate warming impact compared to CO2.
Let the AquaForce® 30XF Air-Cooled Screw Chiller Empower Your Facility to:
Meet increased cooling demand without driving up energy consumption, costs and resulting emissions
Ensure uptime and meet the highest standards for reliability and resilience
Balance operational needs with sustainability goals
Simplify maintenance and service with advanced diagnostics, accessible components, and streamlined system design
Get Expert Guidance for Your Data Center Cooling Needs
Ready to enhance your data center’s performance, efficiency, and reliability? The AquaForce® 30XF is engineered to help you meet growing cooling demands while supporting your operational and sustainability goals.
Connect with Carrier to learn how this high-performance solution can be tailored to your specific application and integrated into your broader data center strategy.