Carrier Supra S6

Supra® S6 Diesel Truck Refrigeration Unit

Technical Specifications

Condenser Dimensions

75.4" x 32.1" x 24.2"

(1,914 x 815 x 615 mm)

Evaporator Dimensions

48.2" x 21.7" x 11.4"

(1,225 x 550 x 290 mm)

Body Opening

49.0" x 12.2"

(1,245 x 310 mm)

Approximate Weight

TDB-56: 844 lb (383 kg) without standby; TDS-56: 950 lb (431 kg) with electric standby

Cooling/Temperature Capacity:

Ambient at 100°F (38°C); Speed: 2,320 rpm diesel/ 60 Hz electric standby

Have questions about trailer refrigeration units?

Get in touch