Carrier Supra S10

Supra® S10 Diesel Truck Refrigeration Unit

Technical Specifications

Condenser Dimensions

75.4” x 32.1” x 24.2”

(1,914 x 815 x 615 mm)

Evaporator Dimensions

48.2” x 23.5” x 13”

(1,225 x 597 x 330 mm)

Body Opening

49.0" x 13.8"

(1,245 x 351 mm)

Approximate Weight

TDB-5B: 1,025 lb (466 kg) without standby; TDS-5B: 1,102 kb (501 kg) with electric standby

Evaporator Airflow

1,600 cfm (2,718 m3/hr)

Cooling/Temperature Capacity:

Ambient at 100°F (38°C); Speed: 2,100 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel OperationStandby Operation
 BTU/hrWattsBTU/hrWatts
35°F ( 2°C)37,00010,85027,0007,915
0°F (-18°C)22,5006,62221,0006,155
-20°F (-29°C)14,0004,10013,5003,960

Have questions about truck refrigeration units?

Get in touch