X4™ 7700R Rail Refrigeration Unit

X4™ 7700R Rail Refrigeration Unit

X4 7700R

Premium performance for efficient, low-emission and reliable intermodal and rail refrigeration.

  • High-Efficiency Cooling
  • Unmatched Reliability
  • CARB Compliance

Raising the bar for refrigeration performance, efficiency and sustainability

X4™ 7700R Rail Refrigeration Unit

Delivering premium performance with unmatched efficiency and low emissions

Designed for the rigorous demands of intermodal and rail transport, the innovative X4™ 7700R Rail Refrigeration Unit provides optimal fuel economy, advanced sustainability with R-452A refrigerant and lifetime CARB compliance. It combines ultra-high cooling capacity and precise temperature control, helping to ensure dependable protection of your cargo while reducing your operating costs.

Features

At a glance

Functionality

Single-temperature rail

Power source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,695 lb.

(769 kg)

Evaporator Airflow

3,050 CFM

(5,180 m³/hr)

X4™ 7700R Rail Refrigeration Unit X4™ 7700R Rail Refrigeration Unit

When reliability matters most, this cutting-edge refrigeration system ensures effective cargo protection in even the toughest intermodal and rail transport environments.

Documents

Brochure

X4 CARB Brochure

Carrier X4 7700R CARB Sell Sheet

Have questions about intermodal and rail refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your intermodal and rail refrigeration needs.