X4™ 7700 Trailer Refrigeration Unit

X4™ 7700 Trailer Refrigeration Unit

X4 7700

The Premium Performance Unit provides high capacity, greater fuel economy and environmental sustainability.

  • Ultra-High Capacity
  • Smart Engine Technology
  • CARB Compliance

X4™ 7700 – Premium performance with lifetime CARB compliance

X4™ 7700 Trailer Refrigeration Unit

Maximum efficiency and capacity. Greater sustainability.

The innovative X4 7700 Single-Temperature Trailer Refrigeration Unit is the newest member of our legendary X4 family. The premium performance unit meets EPA Tier 4 regulations, and provides lifetime compliance with California Air Resources Board (CARB) requirements without the need for future exhaust systems.

Features

At a glance

Functionality

Single temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,690 lb. Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. Battery: 50 lb.

(767 kg; 29 kg; 23 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Refrigerant Type

R-452A

Semi truck Semi truck

The innovative X4 7700 builds on the platform's long-standing reputation for high-capacity performance, rugged design and simply smarter engineering.

Documents

Brochure

X4 CARB Brochure

X4 7700 Sell Sheet

X4 7700 Sell Sheet – Portuguese

X4 7700 Sell Sheet (Spanish)

Have questions about trailer refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your truck and trailer refrigeration needs.